- Shop
- Process Analytical Technology (PAT) & Data Analytics
- Sensors & Analyzers
- BioPAT® Pressure Single Use Pipes
BioPAT® Pressure Pipe 1" HB
The BioPAT® Pressure sensor consists of a multi-use pressure transmitter and a single-use pressure pipe. The BioPAT® Pressure Pipe 1" HB (hose barb connection) is used for 1" tubing. The pipe is 119.2 mm long and has a diameter of 30.8 mm.
- Item No.:
- BPD0015
- Qty. Graduation
- 10
The BioPAT® Pressure sensor consists of a multi-use pressure transmitter and a single-use pressure pipe. The BioPAT® Pressure Pipe 1" HB (hose barb connection) is used for 1" tubing. The pipe is 119.2 mm long and has a diameter of 30.8 mm.
Overview
Specifications
Choose your BioPAT® Pressure
The pressure pipes can be integrated into any single-use tube assembly without changing the inner diameter. Once the pressure pipe is assembled onto the transmitter, the silicone membrane on the single-use pressure pipe contacts with the metal membrane on the transmitter. Integrated fixing mechanism in the single-use pressure pipes makes installation easier and guarantees a reliable connection to the pressure transmitter.
Applications
-
UsageSingle-use
Connections (Physical)
-
Connections1" HB
Dimensions
-
Dimensions30.8mm
-
Length119.2 mm
Product Information
-
BrandBioPAT® Pressure