BioPAT® Fundalux Calibration Filter | 0.9 AU

The BioPAT® Fundalux Calibration Filter 0.9 AU (absorbance units) can be used for BioPAT® Fundalux probes with a connection of 12mm. The calibration filter is part of the basic Fundalux setup.

Item No.: 
BPF0CF09
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Fundalux Calibration Filter | 0.9 AU
BioPAT®  Fundalux Calibration Filter | 0.9 AU

The BioPAT® Fundalux Calibration Filter 0.9 AU (absorbance units) can be used for BioPAT® Fundalux probes with a connection of 12mm. The calibration filter is part of the basic Fundalux setup.

Item No.:
BPF0CF09

Overview

Specifications

The turbidity measuring system BioPAT® Fundalux is based upon measuring the attenuation of the intensity of light brought about by the process medium by use of a high precision single channel absorption photometer. The measurement range is 0 – 6 AU (Absorbance units). Its hermetically sealed photodiode detects attenuation of light intensity, which is caused when light is absorbed by cellular mass, dissolved compounds and insoluble material. The 180° constant direct beam optical path lengths (OPL) allow maximum utilization of LED light intensity.

The changes in detected light intensity are caused by different degrees of absorption by materials in the medium, which is described by the Beer-Lambert law. This states that the logarithm of the transmission loss is proportional to the concentration of a substance.

In addition, as BioPAT® Fundalux operates according to the transmittance principle in the range, it is not affected by color changes in the cultivation medium.

As a result, the probe measures the concentration of total biomass accurately and constantly throughout a process based on the respective medium properties.

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Multi-use

Features

  • Device/Instrument Compatibility
    • Univessel® Glass
    • Steelvessel

Product Information

  • Brand
    BioPAT® Fundalux