Octet® AAVX Biosensors
Trays of 96 biosensors coated with Thermo ScientificTM CaptureSelectTM Biotin-Anti-AAVX conjugate for quantitation of AAV capsids. 5-tray pack includes a 10% per tray discount; 20-tray case includes a 20% per tray discount
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
- Price (USD):
- $1,040.00
- Item No.:
- 18-5160
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your BioPAT® Flow
Octet® AAVX Biosensors
Application Notes
Brochure
Datasheet
Publication
Technical Note
Applications
-
ApplicationQuantitation
Compliance Information
-
GMP KitsNo
Features
-
Device/Instrument Compatibility
-
Octet® R2
-
Octet® R4
-
Octet® R8
-
Octet® RED96e
-
Octet® RH16
- Octet® RH96
-
Octet® R2
Product Information
-
BrandOctet®BLI
-
Pack Size1
384 well polypropylene microplate with black tilted bottom.
The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
384 well polypropylene microplate with black tilted bottom.
The Octet® 384TW Microplates with P/Ns 18-5076 and 18-5080 will be discontinued on June 26th, 2024. Please refer to the updated Octet® 384TW Microplates with P/Ns 18-5166 and 18-5167.
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Trays of 96 precision-controlled (CV<4%) Streptavidin biosensors for high precision quantitation, screening, or kinetic applications. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Trays of 96 precision-controlled (CV<4%) Streptavidin biosensors for high precision quantitation, screening, or kinetic applications. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Trays of 96 precision-controlled (CV<4%) Streptavidin biosensors for high precision quantitation, screening, or kinetic applications. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Trays of 96 biosensors coated with streptavidin for small molecule kinetic analysis. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Trays of 96 biosensors coated with streptavidin for small molecule kinetic analysis. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Trays of 96 biosensors coated with streptavidin for small molecule kinetic analysis. 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount
Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.
Setting the new standard for lab professionals, the Picus® Electronic Pipette is one of the most advanced, lightweight electronic pipettes available.
Top Features of Picus® Electronic Pipettes
- Lightweight and compact
- Comfortable handling
- Award-Winning design
Popular Applications for Picus® Electronic Pipettes
- Cell-based assays
- Filling mircotiter plates
- DNA extraction
- ELISA
- Handling of liquids classified as foamy, viscous or volatile
Item numbers 735041, 735081, 735061, 735101 available for quick shipment from our North American warehouse. Program is valid only in US & CA.
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.