The BioPAT® Low Flow single-use pipe 1/4", connection HB, is part of the BioPAT® Low Flow solution. The BioPAT® Low Flow Sensor consists of a Clamp-on and a single-use pipe. The flow pipe will be integrated in the Clamp-On. Combined a high-precision, robust and non-invasive low flow rate measurement is possible.

Item No.: 
BPL1020
Qty. Graduation
10
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Low Flow pipe 1/4" HB
BioPAT® Low Flow pipe 1/4

The BioPAT® Low Flow single-use pipe 1/4", connection HB, is part of the BioPAT® Low Flow solution. The BioPAT® Low Flow Sensor consists of a Clamp-on and a single-use pipe. The flow pipe will be integrated in the Clamp-On. Combined a high-precision, robust and non-invasive low flow rate measurement is possible.

Item No.:
BPL1020

Overview

Specifications

The BioPAT® Low Flow ultrasonic sensors are the world’s only flow meter clamp-ons that use a single-use flow pipe instead of measuring directly on the tube. Using a flow pipe leads to several advantages, e.g. higher accuracy, high reproducibility, pressure independence, versatile applications and reduce of operator errors.

Connections (Physical)

  • Connections
    1/4" HB

Dimensions

  • Length
    79.6 mm

Operating Conditions

  • Operating Conditions - Temperature
    4-40°C
  • Operating Pressure
    0-4 bar

Product Information

  • Brand
    BioPAT® Low Flow