BioPAT® Spectro UV Pipe 1/2" HB-HB

The BioPAT® Spectro UV single-use pipes are part of the BioPAT® Spectro UV solution, which comprises a single-use pipe, a reusable probe head and a spectrometer.

Available in 3/8" and 1/2" sizes with HB‑TC or HB‑HB connections, the single-use pipes are easy and quick to integrate into standard single-use tube assemblies, enabling inline UV measurements without altering existing flow paths. BioPAT® Spectro UV single-use pipes can only be ordered in multiples of 10 units.

Connections
Article number: 
BPS0431
Pieces
10
Qty. Graduation
10
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Spectro UV Pipe 1/2" HB-HB
BioPAT® Spectro UV Pipe 1/2

The BioPAT® Spectro UV single-use pipes are part of the BioPAT® Spectro UV solution, which comprises a single-use pipe, a reusable probe head and a spectrometer.

Available in 3/8" and 1/2" sizes with HB‑TC or HB‑HB connections, the single-use pipes are easy and quick to integrate into standard single-use tube assemblies, enabling inline UV measurements without altering existing flow paths. BioPAT® Spectro UV single-use pipes can only be ordered in multiples of 10 units.

Item No.:
BPS0431
Number of pieces
10

Overview

Specifications

The BioPAT® Spectro UV single-use pipe is engineered to minimize dead volume without affecting fluid dynamics or causing significant pressure drops across the flow path.

The optical path length (OPL) is fixed for all single-use pipe sizes, independent of the inner diameter of the tubing assembly. This is achieved through a state-of-the-art quartz cell manufacturing technique, which provides a reproducible, single-piece component that is easy to assemble.

The mechanical interface of the BioPAT® Spectro UV probe head fits all single-use pipe and calibration pipe sizes, and its compact design ensures a small footprint in system integration.

Applications

  • Application
    Process Analytical Technologies (PAT)
  • Usage
    Single-use

Connections (Physical)

  • Connections
    1/2" HB-HB

Dimensions

  • Length
    112 mm

Operating Conditions

  • Operating Conditions - Temperature
    4-40°C
  • Operating Pressure
    0-4 bar (g)

Product Information

  • Brand
    BioPAT® Spectro UV
  • Pack Size
    10 pcs