Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

BioPAT® Spectro UV Spectrometer EC 1 Channel

The BioPAT® Spectro UV Spectrometer EC 1 Channel is part of the BioPAT® Spectro Solution. This solution consists of three main components: the single-use pipe, the re-usable probe head, and a spectrometer. The BioPAT® Spectro UV Spectrometer is available with either one or two channels.
Channels
Item No.: 
BPS1110
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Spectro UV Spectrometer EC 1 Channel
BioPAT® Spectro UV Spectrometer EC 1 Channel
The BioPAT® Spectro UV Spectrometer EC 1 Channel is part of the BioPAT® Spectro Solution. This solution consists of three main components: the single-use pipe, the re-usable probe head, and a spectrometer. The BioPAT® Spectro UV Spectrometer is available with either one or two channels.
Item No.:
BPS1110

Overview

Specifications

The BioPAT® Spectro UV Spectrometer is available with either one or two channels. Each channel has a separate internal reference system that allows for background subtraction, noise correction, etc., contributing to the excellent reproducibility of the measurement while maintaining a very high light intensity and outstanding measurement frequency.BioPAT® Spectro UV offers Profinet® as a digital communication interface. This enables a comprehensive integration of the spectrometer into the system of choice with better signal, data, and process management. Multi-variate data analysis (MVDA) powered by SIMCA®-Q is embedded into the spectrometer. The light fiber cables forward the light from and back to the spectrometer, which also performs preliminary signal treatment.

Applications

  • Usage
    Multi-use

Dimensions

  • Dimensions
    305 x 234 x 75 mm

General Specifications

  • Channels
    1
  • Power Supply
    24 V

Product Information

  • Brand
    BioPAT® Spectro UV