MSA QR, Barcode Generator - Cubis® I, II

Simple application to create barcodes, QR codes or IDs on continuous paper or labels.
Pack Size
Price (USD)
$287.00
Article number: 
YAPP11
*Custom/bulk order quotes are provided within 24 hours of request.
MSA QR, Barcode Generator - Cubis® I, II
Simple application to create barcodes, QR codes or IDs on continuous paper or labels.
Price (USD):
$287.00
Item No.:
YAPP11
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

  • The Sartorius Lab printer YDP30 is required.

  • Barcode, Typ 128

  • QR-Code, Version M2, 13x13 Module, Error correction level L

Labels: Continuous paper, 58 x 100 mm (69Y03094), 58 x 76 mm (69Y03093), 58 x 30 mm (69Y03092)

Applications

  • Application
    QR & Barcode Generator
  • Application Programs
    • Weighing
    • User calibration

Features

  • Device/Instrument Compatibility
    Cubis® MSA

Product Information

  • Brand
    Cubis® MSA
  • Pack Size
    1
  • Product Line
    Cubis® MSA

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.