Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Cubis® I Software Application for Lab Balance Precision Dosing

Application features a database for solvents, components and samples and guides the user through the complete process of preparation of single or mixed standards of defined concentration.
Pack Size
Price (USD)
$2,450.00
Item No.: 
YAPP16
*Custom/bulk order quotes are provided within 24 hours of request.
Cubis® I Software Application for Lab Balance Precision Dosing
Application features a database for solvents, components and samples and guides the user through the complete process of preparation of single or mixed standards of defined concentration.
Price (USD):
$2,450.00
Item No.:
YAPP16
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Features:

  • Solvent can be applied manually or with automated dispensers
  • Interface for direct data transfer with the Thermo Scientific Chromeleon 7.2 chromatography data system (CDS) software

Applications

  • Application
    Dosing
  • Application Programs
    • Weighing
    • User calibration

Features

  • Device/Instrument Compatibility
    Cubis® MSA

Product Information

  • Brand
    Cubis® MSA
  • Pack Size
    1
  • Product Line
    Cubis® MSA

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.