Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

Standard Laboratory Printer

Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.
Data Printer
Price (USD)
$1,230.00
Item No.: 
YDP40
*Custom/bulk order quotes are provided within 24 hours of request.
Standard Laboratory Printer
Sartorius Standard Laboratory Printer generates relaiable printouts on paper and on continuous adhesive labels using direct thermal technology.
Price (USD):
$1,230.00
Item No.:
YDP40
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The printer is easy to connect using the USB cable provided. Thanks to plug & work function, the YDP40 printer is automatically recognized by all Sartorius balances with a USB port of the latest generation and is immediately ready to operate. One roll of paper is included with standard equipment. (Secura® , Quintix®, Practum®)

Accessories Information

  • Data Printer
    Thermal Printer

Connections (Data)

  • Data Interface
    USB

Dimensions

  • Dimensions WxDxH
    125 × 200 × 125 mm

Power Requirements

  • Line Voltage
    24 V
  • Power Requirements
    DC 24 V, 1.5 A

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.