Octet® Anti-Human Fc Capture (AHC) Biosensors

Octet® Anti-Human Fc Capture (AHC) Biosensors are designed for kinetic characterization of interactions between human Fc-containing proteins and target analytes. Octet® AHC Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.

Key Features of Octet® Anti-Human Fc

  • Capture (AHC) Biosensors Capture-based immobilization of human Fc-containing proteins
  • Regenerable and cost-effective
  • Compatible with crude samples and complex media

Top Applications for Octet® Anti-Human Fc Capture (AHC) Biosensors

  • Kinetic analysis of interactions between human Fc-containing proteins and target analytes
  • Rapid epitope mapping/binning

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD)
$788.00
Item No.: 
18-5060
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Piece
1
*Custom/bulk order quotes are provided within 24 hours of request.
Octet® Anti-Human Fc Capture (AHC) Biosensors
Octet® Anti-Human Fc Capture (AHC) Biosensors

Octet® Anti-Human Fc Capture (AHC) Biosensors are designed for kinetic characterization of interactions between human Fc-containing proteins and target analytes. Octet® AHC Biosensors are offered in a tray format. Each tray contains 96 biosensors. Larger orders include discounts. The 5-tray pack represents a 10% per tray discount; 20-tray case represents a 20% per tray discount.

Key Features of Octet® Anti-Human Fc

  • Capture (AHC) Biosensors Capture-based immobilization of human Fc-containing proteins
  • Regenerable and cost-effective
  • Compatible with crude samples and complex media

Top Applications for Octet® Anti-Human Fc Capture (AHC) Biosensors

  • Kinetic analysis of interactions between human Fc-containing proteins and target analytes
  • Rapid epitope mapping/binning

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$788.00
Item No.:
18-5060
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
1

Overview

Specifications

The Octet® Anti-Human Fc Capture (AHC) Biosensors are designed for kinetic characterization of macromolecular interactions between human Fc-containing proteins and target analytes. Immobilization of human Fc-containing proteins onto the biosensor surface is completed through factory immobilized anti-human Fc-specific antibodies whose high-affinity for the human Fc domain provides a stable baseline required for demanding kinetics applications.

Streamlined Workflow for High-Throughput Screening

The Octet® AHC Biosensors allow to streamline high-throughput screening by enabling immobilization of human Fc-containing proteins directly from crude or purified matrices, without the need for labor intensive purification or biotinylation steps.

Flexible Applications

The Octet® AHC Biosensors provide a flexible platform for profiling kinetics between human Fc-containing proteins and target analytes. During antibody development, AHC Biosensors enable rapid epitope mapping and binning studies of captured human Fc-containing proteins, such as hIgGs. For example, using the Octet RH16 instrument 352 hIgG samples can be screened against a single analyte in as little as one hour.

Cost-Effective Regeneration

The Octet® AHC Biosensors can be regenerated up to 10 times via a standard low-pH protocol in as little as 2 minutes, thus providing a cost-effective solution for analyzing a large number of samples or generating replicate data for ligand-analyte pairs.

Applications

  • Application
    Kinetics

Compliance Information

  • GMP Kits
    No

Features

  • Device/Instrument Compatibility
    • Octet® R8
    • Octet® R4
    • Octet® R2
    • Octet® RH96
    • Octet® RED96e
    • Octet® RH16
    • Octet® N1
    • Octet® R8e

Product Information

  • Brand
    Octet®BLI
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.