Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Octet® Anti-CHO HCP Kit

The Octet® Anti-CHO HCP Kit is for rapid high-throughput quantitation of residual CHO host cell proteins (HCPs) in bioprocess samples. The kit utilizes industry-standard Cygnus 3G anti-CHO HCP antibody and offers high sensitivity and broad HCP recognition. Octet® Anti-CHO HCP Kit includes 1 tray of 96 biosensors, and all calibrators, reagents, and buffers necessary to analyze 96 HCP samples. 10% Discount is included on packs of 5 kits.

Key Features of the Octet® Anti-CHO HCP Kit

  • Fully analyzed HCP results for 96 samples in one hour
  • High precision assay with 5-10% CVs
  • Detection sensitivity as low as 0.5 ng/mL

Top Applications for the Octet® Anti-CHO HCP Kit

  • CHO host cell protein detection in bioprocess samples

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Pack Size
Price (USD)
$1,450.00
Item No.: 
18-5141
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
*Custom/bulk order quotes are provided within 24 hours of request.
Octet® Anti-CHO HCP Kit
Octet® Anti-CHO HCP Kit

The Octet® Anti-CHO HCP Kit is for rapid high-throughput quantitation of residual CHO host cell proteins (HCPs) in bioprocess samples. The kit utilizes industry-standard Cygnus 3G anti-CHO HCP antibody and offers high sensitivity and broad HCP recognition. Octet® Anti-CHO HCP Kit includes 1 tray of 96 biosensors, and all calibrators, reagents, and buffers necessary to analyze 96 HCP samples. 10% Discount is included on packs of 5 kits.

Key Features of the Octet® Anti-CHO HCP Kit

  • Fully analyzed HCP results for 96 samples in one hour
  • High precision assay with 5-10% CVs
  • Detection sensitivity as low as 0.5 ng/mL

Top Applications for the Octet® Anti-CHO HCP Kit

  • CHO host cell protein detection in bioprocess samples

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$1,450.00
Item No.:
18-5141
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Sartorius and Cygnus Technologies have jointly developed the Octet® Anti-CHO HCP Kit for quantitation of residual HCPs. The Octet® platform’s rapid high-throughput protein analysis combined with the broad HCP recognition and sensitivity of the industry-standard Cygnus 3G anti-CHO HCP antibody bring scientists the best of both worlds for HCP analysis.

Walk-away, High-Precision HCP Assay

The Octet® Anti-CHO HCP Kit offers a completely hands-off, walk-away HCP assay on the Octet® platform. When used on the Octet® RH96 system it provides fully analyzed high precision results (5-10% CVs) for 96 samples in just one hour, which is three times faster compared to the commonly used manual and time-consuming ELISA assay.

Applications

  • Application
    Impurity Testing

Features

  • Device/Instrument Compatibility
    • Octet® R2
    • Octet® R4
    • Octet® R8
    • Octet® RED96e
    • Octet® RH96
    • Octet® RH16
    • Octet® R8e

Product Information

  • Brand
    Octet®BLI
  • Pack Size
    1

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.