Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

BioPAT® Pressure Pipe 1/4" HB

The BioPAT® Pressure sensor consists of a multi-use pressure transmitter and a single-use pressure pipe. The BioPAT® Pressure Pipe 1/4" HB (hose barb connection) is used for 1/4" tubing. The pipe is 75.1 mm long and has a diameter of 9 mm.

Connections
Item No.: 
BPD0010
Qty. Graduation
10
*Custom/bulk order quotes are provided within 72 hours of request.
BioPAT® Pressure Pipe 1/4" HB
BioPAT® Pressure Pipe 1/4

The BioPAT® Pressure sensor consists of a multi-use pressure transmitter and a single-use pressure pipe. The BioPAT® Pressure Pipe 1/4" HB (hose barb connection) is used for 1/4" tubing. The pipe is 75.1 mm long and has a diameter of 9 mm.

Item No.:
BPD0010

Overview

Specifications

The pressure pipes can be integrated into any single-use tube assembly without changing the inner diameter. Once the pressure pipe is assembled onto the transmitter, the silicone membrane on the single-use pressure pipe contacts with the metal membrane on the transmitter. Integrated fixing mechanism in the single-use pressure pipes makes installation easier and guarantees a reliable connection to the pressure transmitter.

Applications

  • Usage
    Single-use

Connections (Physical)

  • Connections
    1/4" HB

Dimensions

  • Dimensions
    9mm
  • Length
    75.1 mm

Product Information

  • Brand
    BioPAT® Pressure