Biosafe® 110 Monolever Port - Outside right
The Biosafe® range of Aseptic Transfer Ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids. Biosafe® Aseptic Transfer Ports also effectively maintain the integrity of critical areas, including isolators, RABS and cleanrooms.
- Item No.:
- FAA109861
- Est. delivery date:
- For more information please log in
- Piece
- 1
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your Biosafe® Aseptic Transfer Port
The Biosafe® range of aseptic transfer ports offers reliable and easy-to-use solutions for the secure transfer of components and fluids while maintaining the integrity of the critical area (e.g., isolators, RABS and cleanrooms). Two types of Biosafe® Ports are available: Biosafe® Monolever Port and Biosafe® Biosteam® S Port (for stoppers).
Biosafe® Ports are used with the range of Biosafe® Aseptic Transfer Bags and the Biosafe® RAFT System (Rapid Aseptic Fluid Transfer).
Enhanced Sterility Assurance in Aseptic Processing
- Offers a contained and single-use technology for reliable aseptic transfer.
- Limits the number and complexity of personnel interventions in the aseptic processing area.
- Offers a completely closed aseptic process.
Reliable Processing of Potent Drugs
- Maintains the barrier integrity of RABS and isolators and security of operators
Ease-of-Use
- The magnet on the port allows easy centering and secure docking of the Biosafe® 110 bottle-shaped bags.
Process Reliability and Maximum Robustness
- Mechanical interlock securities prevent door opening when a Biosafe® 110 bottle-shaped bag is not connected or from disconnecting a bag if the Biosafe® 110 port is not closed.
- The Biosafe® 110 bottle-shaped bags feature an over molding of the Biosafe® film onto the connector flange, ensuring high robustness of the resulting final product.
Flexible Portfolio
- The range of Biosafe® 110 systems is designed to best fit a variety of applications while ensuring a high level of containment.
- Biosafe® is a unique magnetic technology for the aseptic transfer of components and fluids.
Simplified Maintenance and Sterilization
- When connected to the Biosafe® 110 port, the dummy service connector facilitates the sterilization of the critical area, the inner side of the Biosafe® 110 port and maintenance operations.
Proven Containment
- Biosafe® 110 ports and connectors are leak tested during production.
Practical and Economical Benefits
- The Biosafe® 110 bags eliminate cleaning and sterilization required for traditional transfer containers.
- The RAFT System simplifies facility layout and reduces higher classification cleanroom area by keeping large volume support solutions outside the cleanroom.
Applications
-
Application AreaFinal filling
-
Process Step
-
Drug Product Formulation
-
Drug Product Final Filling
-
Drug Substance Purification
- Cell Harvest & Downstream Processing Intermediates
-
Drug Product Formulation
Connections (Physical)
-
Port Diameter110 mm
Dimensions
-
Wall thickness requirement for installation2 - 8 mm / 0.08 - 0.31"
General Specifications
-
OpeningOutside right - Lever on the right
Materials of Construction
-
Materials of Construction
-
316L stainless steel
-
Polyethylene terephthalate (PET)
- Silicone/EPDM for gaskets
-
316L stainless steel
Product Information
-
BrandBiosafe®
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
The Biosafe® 110 Vertical Support Device is installed on the wall of the isolation technology (i.e., the isolator or RABS) for transfers involving tubing, fluids, or other components.
When connected to the Biosafe® 110 port, the Dummy Service Connector facilitates the sterilization of the critical area, the inner side of the Biosafe®110 port, and maintenance operations.
The Biosafe® 110 Inclined Support Device is installed on the wall of the isolation technology (i.e., the isolator or RABS) to guide the components during transfer.
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
Biosafe® 110 bags offer reliable and easy-to-use solutions for the secure transfer of components and materials while maintaining the integrity of critical areas. while preserving isolator, RABS, and cleanroom integrity.
The bags, used in conjunction with the Biosafe® 110 port, are available in a variety of versions to meet your specific needs.
3 x Internal Security Pin, O-ring and Spring
Compatible with all Biosafe® Monolever Ports
3 x External Security Pin (for Upgraded port version U1)
Compatible with all Biosafe® Monolever Ports
1 x Security crown
Compatible with all Biosafe® Monolever Ports
3 x External cam with PETP ring
Compatible with all Biosafe® Monolever Ports
1 x Tappet M12-32036-14
Compatible with all Biosafe® Monolever Ports
1 x Axis fixing element (bottom)
Compatible with outside opening Biosafe® Monolever Ports
5 x Axis Flat Seal (top)
Compatible with outside opening Biosafe® Monolever Ports
1 x Stainless steel door
Compatible with all Biosafe® Monolever Ports
3 x Magnet O-RING
Compatible with all Biosafe® Monolever Ports
1 x Operating pinion
Compatible with all Biosafe® Monolever Ports
3 x Security cam
Compatible with all Biosafe® Monolever Ports
The Kit for port with outside opening upgraded version U1 is composed of:
- 4 x ATS-JT026: O-ring, 1pc
- 1 x ATS-JT040 O-ring, 1pc
3 x Tappet M4-32015-4
Compatible with all Biosafe® Monolever Ports
The Kit for Monolever port upgraded version U1 is composed of:
- 3 x ATS-KIT018: Internal Security Pin + Internal Pin O-ring + Spring
- 3 x ATS-KIT071U1: External Security Pin and Spring
- 3 x ATS-KIT021: External Cam O Ring
- 1 x ATS-JT032: Door seal
- 3 x ATS-KIT036: Plastic cam sole
- 3 x ATS-KIT073: Bearing
- 3 x ATS-KIT074U1: Superior Diabolo
- 1 x ATS-JT003: Dummy Service Connector O-ring
- 2 x BIO501: Demo Biosafe® bags
3 x Stainless Steel Internal Cam
Compatible with all Biosafe® Monolever Ports
The Kit for Port with outside opening is composed of:
- 1 x ATS-JP002: Axis Flat Seal (bottom)
- 1 x ATS-JP003: Axis Flat Seal (top)
- 1 x ATS-JT026: Axis O-ring
1 x Tappet M6-32017-6
Compatible with all Biosafe® Monolever Ports
The Kit for 90° lever is composed of:
- 5 x ATS-KIT056: Pin for 90° lever
3 x Bearing (for upgraded port version U1)
Compatible with all Biosafe® Monolever Ports
3 x External Security Pin
Compatible with all Biosafe® Monolever Ports
5 x Axis Flat Seal (bottom)
Compatible with outside opening Biosafe® Monolever Ports
1 x Door seal
Compatible with all Biosafe® Monolever Ports
10 x EXTERNAL CAM O-RING OR AXIS O-RING
Compatible with outside opening Biosafe® Monolever Ports
The Kit for Monolever Port is composed of:
- 3 x ATS-KIT018: Internal Security Pin + Internal Pin O-ring + Spring
- 3 x ATS-KIT017: External Security Pin and Spring
- 3 x ATS-KIT021: External Cam O-Ring
- 1 x ATS-JT032: Door seal
- 3 x ATS-KIT036: Plastic cam sole
- 1 x ATS-JT003: Dummy Service Connector O-ring
- 2 x BIO501: Demo Biosafe® bags
1 x Dummy service connector o-ring, 1pc
Compatible with all Biosafe® Monolever Ports
1 x Rachet and Spring
Compatible with all Biosafe® Monolever Ports
3 x Plastic cam sole
Compatible with all Biosafe® Monolever Ports
3 x Superior Diabolo (for upgraded port version U1)
Compatible with all Biosafe® Monolever Ports
1 x Axis fixing element (top)
Compatible with outside opening Biosafe® Monolever Ports
3 x Magnet
Compatible with all Biosafe® Monolever Ports
1 x Crown gear
Compatible with all Biosafe® Monolever Ports