Sartolab® BT PES Bottle Top Filters
Sartolab® BT 150, 0.22 µm, PES, bottle top filters are single-use units for the sterile filtration of sample volumes up to 150 mL.
User Benefits
Highest flow rates with a large filtration area
No loss of protein with a low protein affinity membrane
Low hold-up volume due to an optimized membrane support
Can be used as stand-alone system or with the Sartolab® Multistation, which allows parallel filtration of up to 6 samples
Price (USD):
$163.00