4Cell® SmartCHO Stock & Adaptation Medium 2 x 5L Bag
A Chemically Defined and Animal Component Free Cell Culture Media for any CHO Cell Lines.
4Cell® SmartCHO Media are chemically defined non-animal origin growth media formulated to maximize the product titer in CHO cell lines. It provides robust performance in production systems of small and large scale, e.g. flask, Ambr® 15 | 250 and bioreactors.
4Cell® SmartCHO Stock & Adaptation Medium (SAM) allows the cultivation or media adaptation of CHO cells. Lacking certain metabolites, the cultivation media exerts a strong selection pressure on cells and shortens the time consuming adaptation to fed batch culture.
- Item No.:
- CFP3FB1116
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your 4Cell® SmartCHO and SmartCHOpe Media and Feeds
4Cell® SmartCHO Media & Feeds are an adavanced formulation which provides robust performances on any CHO cell lines and has improved filterability and solubility.
The 4Cell® SmartCHO Stock & Adaptation Medium allows the cultivation or media adaptation of CHO cells. Lacking certain metabolites, the cultivation media exerts a strong selection pressure on cells and shortens the time consuming adaptation to fed batch culture.
- Needs to be supplemented with L-Glutamine prior to use following the instructions for use, usually at 4 – 6 mM final concentration.
- Contains Glucose
- Doesn't contain Hypoxanthine/Thymidine
- Available in bottles or in buckets with enough powder to prepare 10L, 25L or 250L of medium.
Chemically Defined and Animal Component Free Cell Culture Media for any CHO Cell Lines.
Applications
-
ApplicationProtein
-
Application AreaCHO cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)Non-Animal Origin
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Brand4Cell®
-
Pack Size2
-
Package TypeBags
Storage Conditions
-
Storage Conditionsprotected from light : 2 °C (35.6°F) to 8 °C (46.4°F)
Volume
-
Volume5L Bag