Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.

4Cell® SmartCHO Feed Medium A 2x1000ml Bottle

A Chemically Defined and Animal Component Free Cell Culture Media for any CHO Cell Lines.

4Cell® SmartCHO Media are chemically defined non-animal origin growth media formulated to maximize the product titer in CHO cell lines. It provides robust performance in production systems of small and large scale, e.g. flask, Ambr® 15 | 250 and bioreactors.

4Cell® SmartCHO Feed Medium A and Feed Medium B are the ideal companion feeds designed to be used together with 4Cell® SmartCHO Production Medium. Combining those increases fed-batch productivity 3- to 5-fold compared to batch culture conditions..

Volume
Package Type
Item No.: 
CFP3FB3108
Availability: 
*Custom/bulk order quotes are provided within 72 hours of request.

4Cell® SmartCHO Media & Feeds are an adavanced formulation which provides robust performances on any CHO cell lines and has improved filterability and solubility.

The 4Cell® SmartCHO Feed Medium A (FMA) is one of the feed additives which are matched to 4Cell® SmartCHO Production Medium (PM). It has the essential amino acids for product formation phase and feed phase.

    ready to use and does not require L-Glutamine supplementation.
    Contains Glucose
    Doesn't contain Hypoxanthine/Thymidine
    Available in bottles or in buckets with enough powder to prepare 10L, 25L or 250L of medium.

Chemically Defined and Animal Component Free Cell Culture Media for any CHO Cell Lines.

Applications

  • Application
    Protein
  • Application Area
    CHO cells

Compliance Information

  • Animal Origin (AO) / Non-Animal Origin (NAO)
    Non-Animal Origin

Components

  • Components
    Feed Medium A

Features

  • Serum Free
    Yes

Physicochemical Information

  • Adherence/Suspension
    Suspension
  • Chemically Defined (CD)
    Yes
  • Protein Free
    Yes

Product Information

  • Brand
    4Cell®
  • Pack Size
    2
  • Package Type
    Bottle

Sterility/Purity

  • Delivery Condition
    Sterile

Storage Conditions

  • Storage Conditions
    protected from light: 2 °C (35.6°F) to 8 °C (46.4°F)

Volume

  • Volume
    2x1L(FMA)
´