4Cell® SmartCHO Feed Medium A 8 x 1L Bag
A Chemically Defined and Animal Component Free Cell Culture Media for any CHO Cell Lines.
4Cell® SmartCHO Media are chemically defined non-animal origin growth media formulated to maximize the product titer in CHO cell lines. It provides robust performance in production systems of small and large scale, e.g. flask, Ambr® 15 | 250 and bioreactors.
4Cell® SmartCHO Feed Medium A and Feed Medium B are the ideal companion feeds designed to be used together with 4Cell® SmartCHO Production Medium. Combining those increases fed-batch productivity 3- to 5-fold compared to batch culture conditions..
- Item No.:
- CFP3FB3159
*Custom/bulk order quotes are provided within 72 hours of request.
Choose your 4Cell® SmartCHO and SmartCHOpe Media and Feeds
4Cell® SmartCHO Media & Feeds are an adavanced formulation which provides robust performances on any CHO cell lines and has improved filterability and solubility.
The 4Cell® SmartCHO Feed Medium A (FMA) is one of the feed additives which are matched to 4Cell® SmartCHO Production Medium (PM). It has the essential amino acids for product formation phase and feed phase.
- ready to use and does not require L-Glutamine supplementation.
- Contains Glucose
- Doesn't contain Hypoxanthine/Thymidine
- Available in bottles or in buckets with enough powder to prepare 10L, 25L or 250L of medium.
Chemically Defined and Animal Component Free Cell Culture Media for any CHO Cell Lines.
Applications
-
ApplicationProtein
-
Application AreaCHO cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)Non-Animal Origin
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Brand4Cell®
-
Pack Size8
-
Package TypeBags
Storage Conditions
-
Storage Conditionsprotected from light: 2 °C (35.6°F) to 8 °C (46.4°F)
Volume
-
Volume1L(FMA)