4Cell® XtraCHO SAM 20L Bag
4Cell® XtraCHO is a chemically defined, protein-free, serum-free, and hydrolysate-free media.
4Cell® XtraCHO Media are formulated to maximize the product tier of the Sartorius CHO-DG44 cell lines. It provides robust performance in production systems of small and large scale, e.g. flask, Ambr® 15 | 250 and bioreactors.
4Cell® XtraCHO Stock & Adaptation Medium (SAM) allows the cultivation or media adaptation of CHO cells. Lacking certain metabolites, the cultivation media exerts a strong selection pressure on cells and shortens the time consuming adaptation to fed batch culture.
- Item No.:
- CFP3FE1104
*Custom/bulk order quotes are provided within 72 hours of request.
4Cell® XtraCHO Stock & Adaptation Media (SAM) allow the cultivation or media adaptation of Sartorius CHO-DG44 cell lines.
- No Glutamine.
- Contain Glucose.
Applications
-
ApplicationProtein
-
Application AreaCHO cells
Compliance Information
-
OriginAnimal-Component Free
Components
-
ComponentsFeed Medium A
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Brand4Cell®
-
GenerationXtraCHO
-
Pack Size1
-
Package TypeBag
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditionsprotected from light: 2 °C (35.6°F) to 8 °C (46.4°F)
Volume
-
Volume20L