Dear customer, on February 21 from 14:00 UTC+1 to 21:00 UTC+1, scheduled maintenance will take place in our online shop. For this reason, functional limitations may occur during the specified period.
- Shop
- Cell Culture Media
- CHO Media
- 4Cell® XtraCHO
- 4Cell® XtraCHO Feed Medium
4Cell® XtraCHO FMA 8x1L Bag
4Cell® XtraCHO is a chemically defined, protein-free, serum-free, and hydrolysate-free media.
4Cell® XtraCHO Media are formulated to maximize the product titer of the Sartorius CHO-DG44 cell lines. It provides robust performance in production systems of small and large scale, e.g. flask, Ambr® 15 | 250 and bioreactors.
4Cell® XtraCHO Feed Medium A (FMA) and Feed Medium B (FMB) are the ideal companion feeds designed to be used together with 4Cell® XtraCHO Production Medium. Combining those increases fed-batch productivity 3- to 5-fold compared to batch culture conditions.
- Item No.:
- CFP3FE3141
4Cell® XtraCHO is a chemically defined, protein-free, serum-free, and hydrolysate-free media.
4Cell® XtraCHO Media are formulated to maximize the product titer of the Sartorius CHO-DG44 cell lines. It provides robust performance in production systems of small and large scale, e.g. flask, Ambr® 15 | 250 and bioreactors.
4Cell® XtraCHO Feed Medium A (FMA) and Feed Medium B (FMB) are the ideal companion feeds designed to be used together with 4Cell® XtraCHO Production Medium. Combining those increases fed-batch productivity 3- to 5-fold compared to batch culture conditions.
Overview
Specifications
Choose your 4Cell® XtraCHO Media and Feeds
4Cell® XtraCHO Feed Medium A (FMA) is one of feed additives especially matched to the 4Cell® XtraCHO production medium. Combining those increases fed-batch productivity 3- to 5-fold compared to batch culture conditions.
- No Glutamine.
- The 4Cell® XtraCHO Media and Feeds are accompanied by a Drug Master File (DMF) and assistance with regulatory submissions.
- Contains Glucose.
Applications
-
ApplicationProtein
-
Application AreaCHO cells
Compliance Information
-
OriginAnimal-Component Free
Components
-
ComponentsFeed Medium A
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
-
Protein FreeYes
Product Information
-
Brand4Cell®
-
GenerationXtraCHO
-
Pack Size8
-
Package TypeBag
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditionsprotected from light: 2 °C (35.6°F) to 8 °C (46.4°F)
Volume
-
Volume8x1L (FMA)