Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

CIMmic® DEAE 0.1 mL Disk (Diethylamino) (2 µm channels) - Pack of 3

CIMmic® DEAE disk is a high‑performance ion exchange small column intended for fast and efficient screening of chromatographic conditions for plasmid DNA and other biomolecules via their ionic interaction with the monolith.

Channel Size
Article number: 
103.5114-2
*Custom/bulk order quotes are provided within 72 hours of request.
CIMmic® DEAE 0.1 mL Disk (Diethylamino) (2 µm channels) - Pack of 3
CIMmic® DEAE 0.1 mL Disk (Diethylamino) (2 µm channels) - Pack of 3

CIMmic® DEAE disk is a high‑performance ion exchange small column intended for fast and efficient screening of chromatographic conditions for plasmid DNA and other biomolecules via their ionic interaction with the monolith.

Item No.:
103.5114-2

Overview

Specifications

CIMmic® DEAE combines the accessibility of the CIMmic format with DEAE CIM® chemistry, providing a simple and flexible tool for small‑scale purification and process development of biomolecules - especially plasmid DNA - via their ionic interaction with the monolith.

CIMmic is a line of small monoliths that provide an easy, budget‑friendly way to perform monolith chromatography using standard lab equipment. It offers an effortless way to start your process development.

The CIMmic line is the accessible entry point into CIM monolith chromatography for laboratories that need fast, flexible, and meaningful process development at small scale. Designed for early‑stage method development and focused parameter screening, CIMmic helps scientists evaluate purification conditions without the need for complex automation, large sample volumes, or extensive chromatography infrastructure.

DEAE features:

  • Weak anion exchanger
  • Working range: pH 2–9
  • Binds molecules with a predominantly negative charge; repels molecules with a predominantly positive charge
  • Suitable for capture, intermediate, or polishing steps in either bind‑elute or flow‑through mode

Benefits:

  • Very fast processes by convective mass transport – resolution independent of flow
  • High capacity for large molecules due to fully accessible void volume in the channels
  • Laminar flow minimizes shear stress, resulting in high yields
  • Ideal for early process development and feasibility testing
  • Operable by syringe or FPLC
  • Low sample and buffer consumption

Applications

  • Application
    • Screening
    • Purification

Compliance Information

  • GMP Compliance
    non-cGMP

Connections (Physical)

  • Connector(s)
    10-32 UNF coned port, 0.0625" OD tubing connection

Dimensions

  • Channel Size
    2 µm
  • Column Tube Length
    2.1 mm (monolith)
  • Diameter
    7.9 mm (monolith)

Features

  • Reusable
    Yes

General Specifications

  • Flow Rate
    0.2–3 mL/min; 0.5–7.5 cm/min; 2–30 CV/min

Materials of Construction

  • Materials of Construction
    Poly(glycidyl methacrylate -co- ethylene dimethacrylate)

Operating Conditions

  • Maximum Operating Pressure
    0.5 MPa, 5 bar, 70 psi
  • Recommended Operating Temperature
    4 °C (39 °F) to 40 °C (104 °F)
  • pH Stability
    Working range 2–9

Physicochemical Information

  • Bed Volume
    0.1 mL
  • Ligand
    DEAE (weak anion exchanger, diethylamino)

Product Information

  • Brand
    CIMmic®

Volume

  • Volume
    0.1 mL