- Shop
- Chromatography
- Chromatography Consumables (Media)
- Chromatography Monoliths
- CIMmultus® SO4 Monolithic Columns
CIMmultus® SO4 8000 mL Monolithic Column (2 μm)
CIMmultus® SO4 is a mixed-mode, salt-tolerant, sulfate-based monolith.
Strong cation-exchange, hydrophobic and hydrogen-bonding interactions allow efficient binding at moderate salt concentration or near the isoelectric point (pI). Near-physiological conditions may improve recovery and reduce or eliminate the need for sample dilution prior to loading.
- Item No.:
- BIA-1011.6160-2
CIMmultus® SO4 is a mixed-mode, salt-tolerant, sulfate-based monolith.
Strong cation-exchange, hydrophobic and hydrogen-bonding interactions allow efficient binding at moderate salt concentration or near the isoelectric point (pI). Near-physiological conditions may improve recovery and reduce or eliminate the need for sample dilution prior to loading.
Overview
Specifications
CIMmultus® SO4 is a mixed-mode, salt-tolerant, sulfate-based monolith. Strong cation-exchange, hydrophobic and hydrogen-bonding interactions enable efficient binding at moderate ionic strength or near the isoelectric point (pI). For example, it shows high lysozyme binding capacity at 300 mM NaCl.
Its unique features allow higher purity through selective binding at moderate-salt chromatographic conditions. Moderate ionic strength during loading suppresses nonspecific ionic interactions, while multimodal interactions enhance elution selectivity between the target and impurities (e.g. purification of FIX from a mixture of other coagulation factors). It can also serve as a heparin-alternative for selective binding of coagulation factors at moderate ionic strength. For example, CIMmultus® SO4 enables the separation of Factor XIa (FXIa) from IgG in Cohn Fraction II paste, a process developed during the modernization of the SCIG process in the process development collaboration with NBI (South Africa).
CIMmultus® SO4 retains all the benefits of other CIMmultus columns, providing a scalable chromatographic solution suitable for gentle, high-speed purification, with flow rates up to 2,400 L per hour using a 40-L CIMmultus® column.
Applications
-
Application
-
Plasma-derived proteins
-
Protein Based Therapeutics
-
Cell & gene therapy
-
Gene therapy
-
Protein and mAb production
-
Polishing
-
Preparative Applications
-
Preparative protein purification
-
Protein
-
Purification of mAbs, ADC, vaccines, viral vectors, and recombinant proteins
-
Purification
-
Separation
-
Vaccine
- Viral Vector Vaccine
-
Plasma-derived proteins
Compliance Information
-
GMP Compliancenon-cGMP
Connections (Physical)
-
Connector(s)TC 1" (25 mm), 8 mm ID bore
Dimensions
-
Channel Size2 µm
-
Column Tube Length410 mm
-
Inner Diameter255 mm
-
Outer Diameter300 mm
Features
-
ReusableYes
General Specifications
-
Flow Rate800–8000 mL/min | 13–135 cm/h | 0.1–1 CV/min
Materials of Construction
-
Materials of ConstructionPoly(glycidyl methacrylate -co- ethylene dimethacrylate)
Operating Conditions
-
Maximum Operating Pressure0.7 MPa | 7 bar | 100 psi
-
Recommended Operating Temperature2 °C (36 °F) to 25 °C (77 °F)
-
pH StabilityWorking range 4–13, cleaning in place 3–14
Physicochemical Information
-
Bed Volume8000 mL
-
LigandSO4 - (multimodal - strong cation exchange-hydrophobic-hydrogen bonding; sulfate)
Product Information
-
BrandCIMmultus®
-
Package TypeIndividually Packed
Volume
-
Volume8000 mL