CM Ceramic HyperD® is a weak cation exchanger designed for the purification of biomolecules. By adjusting conductivity and pH, purification steps can be optimized through charge changes on proteins and ligands.

  • Bulk resins offer flexibility and scalability for large-scale bioprocessing
  • Allow for customized column packing to meet specific process requirements
Pack Volume
Price (USD)
$3,820.00
Item No.: 
20050-019
*Custom/bulk order quotes are provided within 72 hours of request.
CM Ceramic HyperD® F - 1 L
CM Ceramic HyperD® F - 1 L

CM Ceramic HyperD® is a weak cation exchanger designed for the purification of biomolecules. By adjusting conductivity and pH, purification steps can be optimized through charge changes on proteins and ligands.

  • Bulk resins offer flexibility and scalability for large-scale bioprocessing
  • Allow for customized column packing to meet specific process requirements
Price (USD):
$3,820.00
Item No.:
20050-019

Overview

Specifications

CM Ceramic HyperD® ion exchange chromatography resin is designed using proprietary gel-in-a-shell design that provides rapid mass transfer and effective binding. It relies on a high capacity hydrogel, polymerized within the gigapores of a rigid ceramic bead. This salt-tolerant resin reduces Ultrafiltration (UF) and Diafiltration (DF) requirements, enhancing process efficiency.

Bulk resins offer adaptable scalability for large-scale bioprocessing, allowing tailored column packing to efficiently address specific purification requirements.

Features and Benefits

  • High dynamic binding capacity at high flow rates
  • Truly rigid, non-compressible resin
  • Salt tolerant CM Ceramic HyperD® resin reduces Ultrafiltration/Diafiltration (UF/DF) requirements

Applications

  • Recombinant proteins
  • Purification of enzymes, plasma proteins
  • Vaccines
  • Direct capture of monoclonal antibodies
  • IgM

Applications

  • Application
    Preparative protein purification

Compliance Information

  • Quality Standards
    • CoA
    • RSF (upon request)

Dimensions

  • Bead Size
    50 µm

General Specifications

  • Flow Rate
    ≥ 300 cm/h with ≤ 3 barg
  • Resin Format
    Bulk resin

Materials of Construction

  • Base Matrix
    Ceramic Beads

Operating Conditions

  • Operating Pressure
    < 3 barg (44psi)
  • pH Stability
    1 to 14 (short term), 2 to 12 (long term)

Physicochemical Information

  • Ligand
    Carboxymethyl
  • Ligand Density
    250-400 µeq/mL
  • Reference Protein
    Human polyclonal IgG
  • Typical Dynamic Binding Capacity 10% per mL
    > 110 g/L

Product Information

  • Brand
    CM Ceramic HyperD®
  • Pack Size
    1
  • Pack Volume
    1 L
  • Resin Delivery Condition
    1M NaCl with 20% EtOH, 1.2 mM EDTA
  • Resin Type
    Weak cation exchanger
  • What you receive
    1 bottle resinInstruction for use

Storage Conditions

  • Storage Conditions
    1M NaCl with 20% EtOH, 1.2 mM EDTA