4Cell® CHO Medium TC-42 50L Powder&Sup
TC-42 is a complete chemically defined, animal-component-free, protein-free, and ready-to-use medium developed for long-term, high-performance growth and protein yield of CHO cells and other animal cell lines. The medium supports cell growth and production of recombinant proteins and antibodies in suspension culture. It can be used in research or in manufacturing applications. TC-42 is available with IGF or recombinant insulin or without growth factor. It has been developed for selection, adaptation, and production with the dihydrofolate reductase – gene amplification systems. For other applications, add HT supplement prior to use.
- Item No.:
- CQP3FF0401
*Custom/bulk order quotes are provided within 72 hours of request.
- Suitable for various CHO clones (e.g., DG44, K1, CHO S) and other animal cell lines
- Supports stable growth of suspension cells at high viability in seed train culture
- with growth factor IGF (Insulin-like growth factor)
- w/o L-glutamine
- w/o HT (hypoxanthine/thymidine)
- Approved by ISO 9001 QMS (Quality Statement)
- Chemically defined, serum-free, animal component-free and hydrolysate-free.
- Little or no adaptation required from other serum-free media
CQP3FF0401 includes 511-0050DPM TC-42 Medium, ESK-Supplement 100 mL..
Applications
-
ApplicationProtein
-
Application AreaCHO cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
Features
-
Serum FreeYes
Physicochemical Information
-
Adherence/SuspensionSuspension
-
Chemically Defined (CD)Yes
Storage Conditions
-
Storage Conditions2 °C (36°F) to 8 °C (46°F), solution of ethanol and buffer (100 mM NaCl, 20 mM TRIS pH 7.5) in the ratio 1:4 (v/v)
Volume
-
Volume50L