Our eShop will be on maintenance from May 15th 2026, 3:00 PM until May 17th 2026, 10:00 PM CEST. Please note that during this time the eShop will be available with limited functionality only.

NexaGel® Cell Recovery Solution

Top Features:

  • Non-enzymatic, ready-to-use
  • Rapid cell harvesting: 10-15 min
  • Room temperature stable
  • Neutral pH for cell integrity
  • High recovery rate and viability

Popular Applications:

  • Harvesting organoids/3D cells
  • Use with NexaGel or ECM
  • Pre/post-fixation and staining
  • Sub-culture in 2D and 3D
  • Passaging and cryopreservation
Volume
Price (USD)
$78.50
Item No.: 
NGR04-100
*Custom/bulk order quotes are provided within 24 hours of request.
NexaGel® Cell Recovery Solution
NexaGel® Cell Recovery Solution

Top Features:

  • Non-enzymatic, ready-to-use
  • Rapid cell harvesting: 10-15 min
  • Room temperature stable
  • Neutral pH for cell integrity
  • High recovery rate and viability

Popular Applications:

  • Harvesting organoids/3D cells
  • Use with NexaGel or ECM
  • Pre/post-fixation and staining
  • Sub-culture in 2D and 3D
  • Passaging and cryopreservation
Price (USD):
$78.50
Item No.:
NGR04-100
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

NexaGel®Cell Recovery Solution is a non-enzymatic, ready-to-use solution designed for the rapid and efficient harvesting of organoids or 3D cells cultured with NexaGel®or animal-based ECM. This solution is stable at room temperature and has a neutral pH, making it ideal for maintaining cell integrity. Recovered cells can be easily sub-cultured in both 2D and 3D formats.

The solution is versatile and can be used before or after the fixation and staining of hydrogel specimens, ensuring high-quality data for downstream analysis. Additionally, it is suitable for harvesting cells from 2D ECM-coated plates. NexaGel®Organoid Recovery Solution ensures a high recovery rate and excellent cell viability, making it perfect for passaging, cryopreservation, or further biochemical analysis.

Disclaimer: *NexaGel® is a registered trademark of Sartorius Bioanalytical Instruments, Inc., registered in the EU under Registration No. EM 019087806.

Applications

  • Application Area
    Cell Recovery
  • Cell Type
    • Organoids
    • 3D Cells
  • Intended Use
    Non-Enzymatic Cell Harvesting

Compliance Information

  • Origin
    Animal-Component Free

Physicochemical Information

  • pH
    Neutral

Storage Conditions

  • Storage Conditions
    2 °C to 8 °C

Volume

  • Volume
    100 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.