Hamilton ML630 Dispenser Solvent Reservoir Set

Hamilton ML630 dispenser solvent reservoir set

Pack Size
Price (USD)
$1,840.00
Article number: 
YDU-7
*Custom/bulk order quotes are provided within 24 hours of request.
Hamilton ML630 Dispenser Solvent Reservoir Set
Hamilton ML630 Dispenser Solvent Reservoir Set

Hamilton ML630 dispenser solvent reservoir set

Price (USD):
$1,840.00
Item No.:
YDU-7
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Solvent Safety Set Includes:

  • Youtility Bottle with Cyan Screw-cap and Pouring Ring
  • Polypropylene, Graduated, GL 45, 1000 mL, Clear (Pack of 4)
  • SCAT Valve coupling unit, (f), PP, incl. 1x 1,5m capillary (3,2 mm OD)
  • Seal of EPDM, (Pack of 1)
  • SCAT Valve coupling unit,(m), PP for capillary, 3,2 mm OD with screw connection for a standard port (non-drip)
  • Seal of EPDM, (Pack of 4)
  • SCAT Safety Cap I (GL45) (Pack of 4)

Product Information

  • Brand
    Cubis®
  • Pack Size
    1
  • Product Line
    Cubis®

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.