Choose your Cubis® I Accessories
Hamilton GDS Package includes:
- MICROLAB 630 Single Syringe PC Control
- Hamilton Small Parts Kit ML-500
- Hamilton ML600 Concorde Conv.Tip Hand
- Hamilton 1025BFP 25ml Syringe
- Hamilton 12 Gauge Dispense Tubing 1372mm
- Hamilton TUB FEP 2X1/4 2.9 x 2.0 x 1000
- Hamilton Tub FEP 2.9x2x** Youtility Bottle with Cyan Screw-cap SCAT Valve coupling unit, (f), PP, Graduated, GL 45, 1000 mL, Clear
Application Notes
Compliance Information
-
Compliance
-
FCC Part 15 Class B
- EMC EN 61326-1 Class B
-
FCC Part 15 Class B
-
Test Certificates and ApprovalsCE, CSA Installation category I and Pollution degree 2
Dimensions
-
Dimensions177.8 × 139.7 × 266.7 mm
Operating Conditions
-
Relative Humidity20 – 90% (non-condensing)
Power Requirements
-
Power Requirements100 – 240 V 1.5A max 50 – 60 Hz
Product Information
-
BrandCubis®
-
Pack Size1
Volume
-
Volume1.0 μL – 50 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.