- Shop
- Data & Fleet Management Software
- Ingenix
- Software
- Ingenix® Suite Advanced Pipette Calibration Module
Ingenix® Suite Advanced Pipette Calibration Module
Top Features of Advanced Pipette Calibration Module
- Supports Compliance with ISO 8655:2022 and ISO/IEC 17025
- Extended Measurement Uncertainty Calculation in accordance with ISO 8655:2022 and ISO/TR 20461:2023 with the Option to include lab and operator effect
- Guided Pipette Calibration Workflow
- Includes one balance license and is compatible with all Sartorius and selected 3rd party balances
- Ability to upload Calibration and Measurement Capability (CMC) Table
Popular Applications for Advanced Pipette Calibration Module
- Routine Pipette Calibration
- Data Management
- Calibration Measurement Reporting
- Article number:
- DSX5PC01LWGADC01
Top Features of Advanced Pipette Calibration Module
- Supports Compliance with ISO 8655:2022 and ISO/IEC 17025
- Extended Measurement Uncertainty Calculation in accordance with ISO 8655:2022 and ISO/TR 20461:2023 with the Option to include lab and operator effect
- Guided Pipette Calibration Workflow
- Includes one balance license and is compatible with all Sartorius and selected 3rd party balances
- Ability to upload Calibration and Measurement Capability (CMC) Table
Popular Applications for Advanced Pipette Calibration Module
- Routine Pipette Calibration
- Data Management
- Calibration Measurement Reporting
Overview
Specifications
Choose your Ingenix Suite - Lab Data and Fleet Management Software
The Advanced Pipette Calibration Module enhances pipette calibration by providing sophisticated digital tools to manage the calibration of all your pipette devices, including third-party pipettes from all brands. This module is designed to optimize calibration workflows, facilitate efficient data management, and support regular calibration schedules to maintain precision and compliance.
The module is ideal for comprehensive device management, centralizing critical information such as pipette ID, status, calibration history, and type. This centralization simplifies the oversight and maintenance of all pipettes and balances in your lab, providing lab managers with a clear and accessible view of all devices. Pipettes can be set up using a database included in Ingenix® or by transferring an existing database. It supports the seamless execution of calibration tasks, ensuring that data is consistently and accurately recorded. It offers digital management of calibration data, allowing users to review, approve, or mark data as invalid in combination with the GxP Compliance Module, thereby maintaining high standards of data accuracy and reliability.
Lab professionals can schedule and manage calibration tasks automatically, maintaining regular calibration intervals and ensuring optimal performance of pipettes. Automated and guided workflows minimize manual intervention and reduce the risk of errors. The module supports reporting capabilities, enabling the generation of detailed, customizable pipette calibration reports for internal reviews or regulatory external audits. These reports provide valuable insights into calibration processes and ensure compliance with industry standards. Customers can connect an unlimited number of pipettes from all brands, with no restrictions on the number of devices managed by the module. One inclusive Lab Balance license is provided supporting also third-party balances. Unlimited number of balance connections allows for scalable management of multiple balances while limiting additional costs. This flexibility ensures that as your lab grows, the device management system can grow with it, maintaining efficiency and avoiding hidden costs.
Ingenix® is a powerful software suite designed to optimize and simplify data and device management. It offers tools for data analysis and reporting, ensuring high efficiency and accuracy in your lab operations. Ingenix® allows you to easily create and send diagnostic files directly to the Support Team for streamlined service processes. With advanced role management, you can customize user roles with specific access levels to match lab responsibilities. The suite supports both LDAP and local user management, fitting seamlessly into your IT infrastructure. Additionally, Ingenix® provides flexible license activation options, both online and offline, through MySartorius.com. Transform your lab with Ingenix®—where innovation meets precision.
Disclaimer: The Ingenix® Trademark is registered in the EU, CN, IL, JP, SG, CH, TR, and GB.
-
.NET Version.NET6 and higher
-
GraphicsGraphics hardware acceleration requires DirectX 9 or later, with WDDM 2.0 or higher for Windows 10
-
Hard Disk4 GB of available disk space
-
Processor2 GHz or faster, 2-core
-
ServerMSSQL server 2019 or Later
Features
-
Device/Instrument Compatibility
-
Speedcal Mobile
-
Cubis® MPS
-
Cubis® I
-
Cubis® II
-
3rd party balances supported
-
All Sartorius Pipettes
-
All Third-Party Pipettes
-
All Sartorius Balances
- Selected Models of 3rd Party Balances
-
Speedcal Mobile
-
Display1280 x 768 screen resolution (32-bit requires hardware acceleration for 4K and higher)
-
Module Compatibility
-
Lab Balance Device Manager Module
- External Balance Calibration Module
-
Lab Balance Device Manager Module
General Specifications
-
Operating System CompatibilityWindows OS: Windows 10 / 11
Product Information
-
Balance License
-
1 Year
-
One Inclusive Balance License
- Possibility for Unlimited Connections of Balances
-
1 Year
-
License Period5 Years
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.