Density Reference E1 Weight Set

Density and Volume reference as an E1 stainless steel weight set. Consists of 10 stackable disc-shaped weights made of stainless steel with a polished surface.

Nominal Mass Value
Item No.: 
YCS31-612-09
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

This set contains the following weights: 1g, 2g, 5g, 10g, 20g, 50g, 100g, 200g, 500g, 1000g.

Material of the weights meets the requirements of OIML R111 class E1. Mass is adjusted according to class E2.

Certificates

  • DAkkS Certificate
    No

Classifications

  • Accuracy Class acc. to OIML R111
    E1
  • Denomination
    E1

Dimensions

  • Dimensions
    360 mm × 180 mm × 130 mm

Features

  • Laser Marking
    Yes

General Specifications

  • Surface Finish
    High Gloss Polished

Physicochemical Information

  • Density
    8,000 kg/m³
  • Hardness
    160 – 240 HB
  • Magnetism
    0.01 – 0.5 µT

Product Information

  • Nominal Mass Value
    1 g – 1 kg
  • Number of Single Weights
    13
  • Packaging
    in a lined wooden box

Weight

  • Susceptibility
    0.002 – 0.004
  • Total Weight
    2,110 g

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.

´