Vivaspin® Filtrate Centrifugal Ultrafilter, 12 pcs

The unique design of Vivaspin® Filtrate ensures that the ultrafiltrate is collected above the membrane, ready for direct retrieval and analysis.

Top Features of Vivaspin® Filtrate:

  • Unhindered passage of low molecular weight solutes prior to ultrafiltrate analysis
  • Rapid protein removal from biological samples
  • Recover your sample directly, without the need to remove any caps or disassemble the unit

Popular Applications for Vivaspin® Filtrate:

  • Separation of free- from protein-bound drugs or hormones
  • Isolation of metabolites from serum
  • Deproteinization (protein removal) from blood
MWCO
Price (USD)
$102.00
Item No.: 
13229----------E
*Custom/bulk order quotes are provided within 24 hours of request.
Vivaspin® Filtrate Centrifugal Ultrafilter, 12 pcs
Vivaspin® Filtrate Centrifugal Ultrafilter, 12 pcs

The unique design of Vivaspin® Filtrate ensures that the ultrafiltrate is collected above the membrane, ready for direct retrieval and analysis.

Top Features of Vivaspin® Filtrate:

  • Unhindered passage of low molecular weight solutes prior to ultrafiltrate analysis
  • Rapid protein removal from biological samples
  • Recover your sample directly, without the need to remove any caps or disassemble the unit

Popular Applications for Vivaspin® Filtrate:

  • Separation of free- from protein-bound drugs or hormones
  • Isolation of metabolites from serum
  • Deproteinization (protein removal) from blood
Price (USD):
$102.00
Item No.:
13229----------E
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

Vivaspin® Filtrate is a ready-to-use ultrafiltration unit for up to 2.5 mL samples. It is especially recommended when the ultrafiltrate (permeate) is required for analysis, since this is collected above the membrane.

Maximum Passage of Analytes

A choice of CTA and PES membranes have been specially selected for higher rates of passage for low molecular weight species. Small drug molecules, hormones and metabolites can readily permeate these membranes, ready for analytical results you can rely on.

Effective Protein Removal

The broad range of molecular weight cut-offs (MWCOs) from 10-300 kDa ensure suitability for the removal of a broad range of macromolecules. Proteins and nanoparticles with molecular weights as low as 20-30 kDa can be removed from your samples.

Rapid Ultrafiltration of Challenging Samples

Since ultrafiltration occurs in the opposite direction to centrifugal force, even very viscous and particle-loaded samples can be filtered quickly.

Convenient Ultrafiltrate Retrieval

With Vivaspin® Filtrate, there is no cap to remove and, since the ultrafiltrate is collected above the membrane, no disassembly is required at all. Simply use your pipette for direct sample retrieval.

Applications

  • Application
    • Concentration
    • Fractionation
    • Deproteinization
    • Ultrafiltration
  • Application Area
    • Diagnostic sample prep
    • Formulation development
    • Life science research
    • Nanotechnology research
    • Structural biology
  • Intended Use
    General Laboratory Use (GLU)
  • Market
    • BioPharma
    • Research

Compliance Information

  • Animal Components
    No
  • Certification
    ISO 9001

General Specifications

  • Maximum Gravitational Force
    2500 g

Materials of Construction

  • Concentrator Cap
    Polyethylene (PE)
  • Filtrate Vessel
    Styrene acrylonitrile resin (SAN)
  • Housing Material
    Polystyrene (PS)
  • Membrane Material
    Cellulose Triacetate (CTA)

Physicochemical Information

  • MWCO
    5 kDa

Product Information

  • Brand
    Vivaspin®
  • Device Type
    Centrifugal
  • Pack Size
    12
  • Pipette Type
    Pasteur or variable volume air displacement
  • Sample Type
    • Viscous samples
    • Serum
    • Blood
    • Plasma

Volume

  • Dead Stop Volume
    100 µL
  • Maximum Capacity, Fixed Angle Rotor
    2.5 mL
  • Volume Range
    0.5 - 2.5 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.