Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

iQue® Plus One Detector Maintenance Solution

The iQue® Plus One Detector Maintenance Solution aids in rinsing flow cytometry equipment by acting as a lubricant, allowing broken down debris to pass more easily. Typically, this is used during startup/shutdown cycles and during internal cleanings.

Top Features of iQue® Plus One Detector Maintenance Solution:

  • Convenient, ready-to-use solution
  • Second phase rinsing solution for cleaning the detector – prevents clogging

Popular Applications for iQue® Plus One Detector Maintenance Solution:

  • Maintenance for (500ml, 1X concentrate - 5 bottles) for iQue® 3 and iQue® Screener Plus

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Volume
Price (USD)
$515.00
Item No.: 
91089
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
*Custom/bulk order quotes are provided within 24 hours of request.
iQue® Plus One Detector Maintenance Solution

The iQue® Plus One Detector Maintenance Solution aids in rinsing flow cytometry equipment by acting as a lubricant, allowing broken down debris to pass more easily. Typically, this is used during startup/shutdown cycles and during internal cleanings.

Top Features of iQue® Plus One Detector Maintenance Solution:

  • Convenient, ready-to-use solution
  • Second phase rinsing solution for cleaning the detector – prevents clogging

Popular Applications for iQue® Plus One Detector Maintenance Solution:

  • Maintenance for (500ml, 1X concentrate - 5 bottles) for iQue® 3 and iQue® Screener Plus

Note: This product is not returnable. If you have any issues with this product, please contact your Sartorius sales representative for assistance.

Price (USD):
$515.00
Item No.:
91089
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

iQue® Plus One Detector Maintenance Solution has revolutionized the flow cytometry maintenance process. This ready-to-use solution prevents clogging of equipment and acts as a lubricating agent to assist in the passing of broken-down debris.

Instrument Compatibility

  • iQue® Screener PLUS
  • iQue®3

Note: Sartorius now offers this solution in 1X solution to simplify your workfow (no diultion required.)

Features

  • Device/Instrument Compatibility
    • iQue® Screener PLUS
    • iQue® 3

Product Information

  • Brand
    iQue®
  • Pack Size
    1PK=5x500 mL

Volume

  • Volume
    2500 mL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.