Our eShop will be on maintenance on November 21st 2026 from 2:00 PM until 8:15 PM CET. Please note that during this time the eShop will be available with limited functionality only.

Microsart® @filter 100, Ready To Use Sterile Filtration Unit, 100 ml

Ready-to-use, sterile Microsart® @filter units combine a funnel, filter base and a gridded membrane filter into one unit. They have been specifically developed for detection and enumeration of microorganisms in pharmaceuticals, cosmetics, food, beverages, water and other liquids.

Top Features of Microsart® @filter

  • Ready-to-use and sterile
  • Combines a funnel, filter base, and gridded membrane filter into one unit
  • Reliable results and easy monitoring
  • Widest selection of integrated membrane filter types

Popular Applications for Microsart® @filter

  • Microbial enumeration
  • Bioburden testing
  • Microbial limit testing
Pack Size
Price (USD)
$384.00
Article number: 
16D01--10-H6--BL
*Custom/bulk order quotes are provided within 24 hours of request.
Microsart® @filter 100, Ready To Use Sterile Filtration Unit, 100 ml
Microsart® @filter 100, Ready To Use Sterile Filtration Unit, 100 ml

Ready-to-use, sterile Microsart® @filter units combine a funnel, filter base and a gridded membrane filter into one unit. They have been specifically developed for detection and enumeration of microorganisms in pharmaceuticals, cosmetics, food, beverages, water and other liquids.

Top Features of Microsart® @filter

  • Ready-to-use and sterile
  • Combines a funnel, filter base, and gridded membrane filter into one unit
  • Reliable results and easy monitoring
  • Widest selection of integrated membrane filter types

Popular Applications for Microsart® @filter

  • Microbial enumeration
  • Bioburden testing
  • Microbial limit testing
Price (USD):
$384.00
Item No.:
16D01--10-H6--BL
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The Microsart® @filter range has been tailored to meet individual needs. There are two volume sizes to choose from, different pore sizes, three different packaging types and different filter colors for contrasting backgrounds during evaluation. Marked graduations allow accurate sample volumes. The optimal design permits a thorough rinsing of the system following filtration.

Membrane Filtration Made Easy

This unit combines the benefits of membrane filtration with the advantages of a ready-to-use unit. Put this unit on a stainless steel manifold to directly filter the sample - no decontamination of the stainless steel base or pump adaptor is necessary. Thanks to its unique click-fit closure after filtration, the funnel is exceptionally easy.

Accurate Volumes

The Microsart® @filter includes a 100 or 250 mL volume funnel. Graduated marks on these units allow accurate sample volumes. Sartorius optimized design with user experience in mind. Transparency permits thorough rinsing after filtration, so no liquid is retained in the funnel. Reliable results are ensured as no liquid remains after filtration.

Reliable Results

In addition to transparency ensuring reliable results, these units are single-use. They are sterile-packaged and ready-to-use, allowing you to take advantage of preparation- and sterilization-free procedures, reducing risk of secondary contamination.

Applications

  • Application
    Microbial Enumeration
  • Application Area
    Bioburden/Microbial enumeration
  • Industry
    • Food & Beverage
    • Pharma / Biotech
  • Market
    Environmental/Water Testing
  • Usage
    Single-use

Compliance Information

  • Lot Certificates
    Recovery rate, sterility and performance test

Dimensions

  • Filter Diameter
    ⌀ 47 mm
  • Filtration Area
    13.2 cm²

Features

  • Device/Instrument Compatibility
    Microsart Manifolds

General Specifications

  • Culture Media
    N/A
  • Membrane Color | Grid Color
    white | black

Materials of Construction

  • Base Material
    Acrylonitrile butadiene styrene (ABS)
  • Filter Material
    Cellulose Nitrate (CN) / Mixed Cellulose Ester (MCE)
  • Funnel Material
    Polypropylene (PP)
  • Membrane Material
    Cellulose Nitrate (CN, Cellulose Mixed Ester)

Physicochemical Information

  • Pore Size
    0.45 µm HF

Product Information

  • Brand
    Microsart® @filter
  • Pack Size
    60
  • Package Type
    Bags
  • Packaging
    6 bags of 10
  • Type
    Consumables

Usage Protocols

  • Sterilization Procedures
    Gamma-Irradiation

Volume

  • Volume
    100 mL

Citation information is temporarily unavailable. Please check back later.

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.