Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

PMA.Evolution Paint Mixing Scales with Covers

The Sartorius PMA Evolution is the next step in efficient and effective paint mixing. The PMA Evolution provides precise, reliable, and rapid results, boosting efficiency and making the PMA Evolution an ideal addition to any body shop or mixing room.

Top Features of PMA.Evolution

  • Integrated mixing module for single-device formulation processing
  • Built-in applications for enhanced versatility
  • High-contrast, sensor touch user interface and display with visual feedback Specialized AC Adapter sets (Australia, South Africa, Brazil and Argentina; US, EU and UK; India, South Korea, China)
  • Internationally compliant
  • Unique and exclusive PMA management software

Popular Applications for PMA.Evolution

  • Simplifying the paint-mixing process while boosting mixture precision and reducing overall costs
Power Plug
Item No.: 
EVO1S1-C
*Custom/bulk order quotes are provided within 24 hours of request.
PMA.Evolution Paint Mixing Scales with Covers
PMA.Evolution Paint Mixing Scales with Covers

The Sartorius PMA Evolution is the next step in efficient and effective paint mixing. The PMA Evolution provides precise, reliable, and rapid results, boosting efficiency and making the PMA Evolution an ideal addition to any body shop or mixing room.

Top Features of PMA.Evolution

  • Integrated mixing module for single-device formulation processing
  • Built-in applications for enhanced versatility
  • High-contrast, sensor touch user interface and display with visual feedback Specialized AC Adapter sets (Australia, South Africa, Brazil and Argentina; US, EU and UK; India, South Korea, China)
  • Internationally compliant
  • Unique and exclusive PMA management software

Popular Applications for PMA.Evolution

  • Simplifying the paint-mixing process while boosting mixture precision and reducing overall costs
Item No.:
EVO1S1-C

Overview

Specifications

Designed for Efficiency and User Experience

The Sartorius PMA Evolution comes with a host of features that boost paint mixing precision, reduce mixing wait time, and improve user experience. An internal mixing module eliminates the need for a dedicated PC. It allows the PMA Evolution to carry out independent formulation processing. At the same time, the integrated applications enable users to fine-tune measurement resolution, recalculate functionality in the event of over-pouring, calculate recipe adjustments to align with any paint can size, and externally calibrate the PMA Evolution. The downloadable PMA management software provides easily adjustable scale settings, customizable introductory text for branding, and inventory control counting features. And the updated sensor touch high-contrast display is optimized for use with a wide viewing angle, visual feedback, bar graph zoom functionality, intelligent dosing assistance, and a capacity indicator to minimize overpour.

Simple Use

The unique, single-cord design makes installation, integration, and use simple, while the unique Plug & Play technology expands the compatibility options offered by the PMA Evolution. Updated security features prevent unauthorized use and theft. They include a manual instant lock function and automatic communication lock function, which activates when the display detects a lack of ongoing communication between the scale and connected computer. The PMA Evolution complies with legal regulations (OIML) and is certified as explosion-proof (IECEx, FM, ATEX).

The updated user interface includes:

  • An advanced sensor touch display with visual feedback that provides visual feedback for intuitive use
  • A wide viewing angle
  • Intelligent capacity indicators
  • Dosing assistance
  • Bar graph zoom capability

Compliance Information

  • Dust / Water Protection According to IEC 529
    IP 40
  • Ex Approval/Zone
    Non ex
  • Legal Verification
    N/A

Connections (Data)

  • Data Interface
    • USB
    • Type B

Dimensions

  • Cable Length
    N/A
  • Depth
    321 mm
  • Dimensions
    9.1 inch × 12.6 inch × 13.4 inch
  • Weighing Pan Diameter
    ⌀ 233 mm

Features

  • Calculation by Factor Function (to mix fractional amounts)
    0.25 – 6.0
  • Display
    High contrast B & W
  • Scale Interval
    0.1 g

General Specifications

  • External Calibration Weight
    1, 2, 5 kg (class F2 or better)
  • Temperature Range
    +5°C – +40°C

Operating Conditions

  • Maximum Weighing Capacity
    7,500 g

Power Requirements

  • Power Consumption
    2.0 W
  • Power Plug
    Without power supply

Product Information

  • Brand
    PMA.Evolution
  • Product Line
    PMA.Evolution

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.