Dear customer, planned maintenance work will be carried out in our online store on January 11 from 10pm to midnight. For this reason, there may be functional restrictions during this period.

Safetyspace® Extended Plus Length Filtered Pipette Tips, 1000 µL Racked

Top Features

  • Maximized reach
  • Added protection against contamination
  • Consistent and reliable results

Popular Applications

  • Cell culture and Microbiology applications
  • Low liquid volume applications
  • Gel loading
Volume
Price (USD)
$202.00
Item No.: 
LH-XF791001
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
*Custom/bulk order quotes are provided within 24 hours of request.
Safetyspace® Extended Plus Length Filtered Pipette Tips, 1000 µL Racked
Safetyspace® Extended Plus Length Filtered Pipette Tips, 1000 µL Racked

Top Features

  • Maximized reach
  • Added protection against contamination
  • Consistent and reliable results

Popular Applications

  • Cell culture and Microbiology applications
  • Low liquid volume applications
  • Gel loading
Price (USD):
$202.00
Item No.:
LH-XF791001
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The Safetyspace® Extended Plus filtered tips are designed to improve pipetting reach, making them ideal for use with deep and narrow labware. The tip design allows for more efficient retrieval of samples, down to the last drop. The longer length of these tips helps prevent contamination by ensuring that the pipette does not come into contact with the walls of labware or containers during use. The filter provides an additional layer of protection against sample carryover, which also contributes to reducing the need for frequent pipette maintenance.

The tips are manufactured in an ISO 8 certified cleanroom environment. The tips are pre-sterilized and certified to be free of DNase, RNase, endotoxin and human DNA.

Sartorius pipettes and tips are designed to seamless fit together for the most reliable and reproducible results. The Extended Plus tips are compatible with all Sartorius pipettes: Picus® 2, Picus®, Picus® NxT, Tacta®, Mline®, Proline® Plus and Proline®.

Dimensions

  • Dimensions WxDxH
    482 x 270 x 152 mm
  • Length
    119 mm

Features

  • Device/Instrument Compatibility
    • Picus® 2
    • Picus® NxT
    • Picus®
    • Tacta®
    • Proline®
    • Proline® Plus
    • Mline®
    • Universal Design
  • Extended Length
    Yes
  • Wide Bore
    No

Product Information

  • Brand
    Safetyspace®
  • Pack Size
    960
  • Packaging
    Single Tray
  • Tip Type
    Filtered tips

Sterility/Purity

  • Purity
    Pre-sterilized & free of DNase, RNase, human DNA and endotoxins

Volume

  • Volume
    1,000 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.