Optift Extended Plus Racked Pipette Tips, 1000 µL

Top Features

  • Extended reach
  • Certified to be free of RNase, DNase, and Endotoxin
  • Color code

Popular Applications

  • Ultracentrifugation
  • HPLC
  • Protein purification
Purity
Price (USD)
$101.00
Article number: 
LH-X791000
*Custom/bulk order quotes are provided within 24 hours of request.
Optift Extended Plus Racked Pipette Tips, 1000 µL
Optift Extended Plus Racked Pipette Tips, 1000 µL

Top Features

  • Extended reach
  • Certified to be free of RNase, DNase, and Endotoxin
  • Color code

Popular Applications

  • Ultracentrifugation
  • HPLC
  • Protein purification
Price (USD):
$101.00
Item No.:
LH-X791000
Availability: 
For more information please log in
Est. delivery date:
For more information please log in

Overview

Specifications

The Optifit Extended Plus tips are designed to improve pipetting reach, making them ideal for use with deep and narrow labware. The tip design allows for more efficient retrieval of samples, down to the last drop. The longer length of these tips helps prevent contamination by ensuring that the pipette does not come into contact with the walls of labware or containers during use.

The tips are manufactured in an ISO 8 certified cleanroom environment. The tips are certified to be free of DNase, RNase, endotoxin and human DNA and are available as either pre-sterilized or not. The components, including the tips, trays, and racks, are made from polypropylene, which is fully recyclable. The racks and tips can be autoclaved (121ºC for 20 minutes).

Sartorius pipettes and tips are designed to seamless fit together for the most reliable and reproducible results. The Extended Plus tips are compatible with all Sartorius pipettes: Picus® 2, Picus®, Picus® NxT, Tacta®, Mline®, Proline® Plus and Proline®.

Dimensions

  • Dimensions WxDxH
    482 x 270 x 152 mm
  • Length
    119 mm

Features

  • Device/Instrument Compatibility
    • Picus® NxT
    • Picus®
    • Tacta®
    • Proline® Plus
    • Mline®
    • Proline®
    • Universal Design
    • Picus® 2
  • Extended Length
    Yes
  • Wide Bore
    No

Product Information

  • Brand
    Optifit
  • Pack Size
    960
  • Packaging
    Single Tray
  • Tip Type
    Non-filtered tips

Sterility/Purity

  • Delivery Condition
    Non-Sterile
  • Purity
    Non-sterile & free of DNase, RNase, human DNA and endotoxins

Volume

  • Volume
    1,000 µL

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.