F-10 (HAM) Nutrient Mixture with L-Glutamine
Ham's F-10 Nutrient Mixture (F-10) is designed for serum-free growth of Chinese Hamster Ovary (CHO) cells as well as serum-supplemented growth of other mammalian cells, including primary rat astrocytes and epithelial cells.
Modified as follows
With L-Glutamine
With Sodium Bicarbonate
With Glucose
With Phenol Red
- Price (USD):
- $45.00
- Item No.:
- 01-090-1A
- Availability:
- pcs
Choose your Classical Cell Culture Media, Reagents, and Kits
Ham's F-10 Nutrient Mixture (F-10) was designed for serum-free growth of Chinese Hamster Ovary (CHO) cells. F-10 has since been used for serum-free growth of CHO cultures as well as serum-supplemented growth of other mammalian cells, including primary rat astrocytes and epithelial cells.
Applications
-
Application AreaCell culture
-
Cell Type
-
Mammalian Cells
-
Keratinocytes
-
Primary Rat Astrocytes
- Human Melanoma Cells
-
Mammalian Cells
Compliance Information
-
Animal Origin (AO) / Non-Animal Origin (NAO)NAO
-
Quality StandardsISO 9001 and 13485 Quality Management Systems (QMS) and in compliance with applicable cGMP guidelines
Components
-
Phenol Red IndicatorWith Phenol Red
Features
-
Serum FreeYes
Physicochemical Information
-
Formulation
-
With L-Glutamine
-
With Sodium Bicarbonate
-
With Glucose
- With Phenol Red
-
With L-Glutamine
Product Information
-
Pack Size1
-
Package TypeBottle
Sterility/Purity
-
Delivery ConditionSterile
Storage Conditions
-
Storage Conditions2 °C to 8 °C
Volume
-
Volume500 mL
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.