MPC & MPX quick-connectors, plugs and caps secure your critical single-use fluid paths, protecting media, buffers, and process liquids during storage, handling, and transport. Designed for bag assemblies, they deliver reliable fluid containment and quick connection.
- Item No.:
- FBP101950
- Pieces
- 40
MPC & MPX quick-connectors, plugs and caps secure your critical single-use fluid paths, protecting media, buffers, and process liquids during storage, handling, and transport. Designed for bag assemblies, they deliver reliable fluid containment and quick connection.
Overview
Specifications
MPC & MPX plugs and caps provide secure, leak-resistant connection and closure for critical fluid-handling workflows in biopharma and life science applications.
Designed to mate with standard MPC & MPX connector bodies, they safely isolate, store, and transport valuable process fluids in single-use bag systems.
Typical use cases include:
- Sealing ports on media or buffer bags used for aliquots.
- Protecting fluid paths during storage and transport.
- Closing sampling or transfer lines between processing steps.
Connections (Physical)
-
Connection MethodMechanical Connection
-
Connections3/8" HB
-
Connector GenderFemale
-
Connector(s)MPC
Dimensions
-
Tube Size (ID – OD)3/8" × 5/8" (9.6 mm × 15.9 mm)
Materials of Construction
-
Tubing Material
-
Synthetic Thermoplastic Elastomer
- Silicone
-
Synthetic Thermoplastic Elastomer
Product Information
-
Pack Size40
Sterility/Purity
-
Delivery ConditionNon-Sterile