- Shop
- Chromatography
- Chromatography Systems
- Batch Chromatography Systems
- Resolute® Flowdrive SU
Resolute® Flowdrive SU | 0.5" | 280 nm | UL
Resolute® Flowdrive SU is a flexible single-use chromatography system with modular flow kits for easy scalability. The system supports three sizes of flow kit for use in clinical and commercial operations.
- Item No.:
- FD900SUULA
Resolute® Flowdrive SU is a flexible single-use chromatography system with modular flow kits for easy scalability. The system supports three sizes of flow kit for use in clinical and commercial operations.
Overview
Specifications
The Resolute® Flowdrive SU is a sophisticated single-use chromatography system designed to meet the diverse needs of biopharmaceutical manufacturing. Its modular design and advanced features make it a versatile solution for various applications, ensuring efficient and reliable processing.
Application:
Chromatography: The system is optimized for high-resolution separations, making it ideal for processing columns, membranes, and monoliths. It excels in scaling up Sartobind® Rapid A membranes in Rapid Cycling Chromatography (RCC), providing precise and efficient separation processes.
Biopharmaceutical Manufacturing: Designed for both clinical and commercial applications under cGMP guidelines, the Resolute® Flowdrive SU supports efficient and reliable biopharmaceutical processing. Its adaptability allows for seamless transitions between different scales, from pilot projects to full-scale commercial production.
Process Development: The system's flexibility and advanced automation features make it suitable for process development, enabling researchers and manufacturers to optimize their workflows and achieve consistent results.
Benefits:
Efficiency: Near-zero hold-up valving enhances separation efficiency, crucial for high-resolution biopharmaceutical processes.
User-Friendly Design: Features straightforward installation with 2D layout and shadow boarding, minimizing setup time and enhancing operational efficiency.
Advanced Automation: Incorporates a programmable logic controller-based Process Step Editor and SCADA system for robust process automation and data capture, ensuring compliance with regulatory standards.
Comprehensive Monitoring: Provides precise sensor integration for real-time monitoring and control of critical process parameters, including flow, pressure, conductivity, temperature, pH, and UV absorbance.
Compact and Maneuverable: The system's size and weight make it suitable for various laboratory and production settings, with a fully maneuverable touchscreen HMI for intuitive operation.
Robust Performance: Ensures consistent operation under challenging chemical conditions, maintaining process reliability and product quality.
Scalability: Facilitates seamless scale-up from pilot to commercial production, reducing time and cost in process development.
Compliance Information
-
CertificationUL Mark
Dimensions
-
Dimensions WxDxH186x80x182 cm (73x31.6x71 in.)
General Specifications
-
Wavelength280 nm
Product Information
-
BrandResolute®
-
Size1/2"
Weight
-
Basis Weight550 kg (1213 lb)