Overpouch for Celsius® Pak 30 mL
The Overpouch for lab-scale Celsius® Paks provides a highly restrictive gas barrier that eliminates oxygen and water vapor transmission. This accessory is primarily used for stability tests with a lab-scale Celsius® Pak to overcome effects of high surface area to volume ratio.
Web prices – only available through online purchase
- Price (USD):
- $741.00
- Item No.:
- FDP102653
- Pieces
- 250
*Custom/bulk order quotes are provided within 72 hours of request.
Aluminum foil overpouches for Celsius® Pak are used to eliminate oxygen and water vapor transmission. This accessory is primarily used for stability tests where small volume single-use bags have an extreme surface area to volume ratio. Water loss in such single-use bags can impact stability skewing the 'true' results.
- Foil material for steam sterilization applications
- High gas and water barrier
- Pre-printing available
Formula: PET|Nylon|Aluminum Foil|CPP
Method of Sealing: Impulse or Heat
Method of Sterilization: Steam
Applications
-
Application AreaFrozen storage & shipping
-
Process Step
-
Process intermediates freezing and thawing
- Bulk drug substance freezing and thawing
-
Process intermediates freezing and thawing
General Specifications
-
TubingAlu Foil
Materials of Construction
-
Film MaterialFilm S71: Ethylene-vinyl acetate (EVA)
Product Information
-
BrandCelsius® Pak
-
Freezer TechnologyLab-scale freezing
-
Pack Size250
Sterility/Purity
-
Delivery ConditionNon-Sterile
Volume
-
Volume30 mL
-
Working Volume30 mL