Overpouch for Celsius® Pak 100 mL

The Overpouch for lab-scale Celsius® Paks provides a highly restrictive gas barrier that eliminates oxygen and water vapor transmission. This accessory is primarily used for stability tests with a lab-scale Celsius® Pak to overcome effects of high surface area to volume ratio.

Web prices – only available through online purchase

Volume
Price (USD)
$1,120.00
Article number: 
FDP102667
Pieces
100
*Custom/bulk order quotes are provided within 72 hours of request.
Overpouch for Celsius® Pak 100 mL
Overpouch for Celsius® Pak 100 mL

The Overpouch for lab-scale Celsius® Paks provides a highly restrictive gas barrier that eliminates oxygen and water vapor transmission. This accessory is primarily used for stability tests with a lab-scale Celsius® Pak to overcome effects of high surface area to volume ratio.

Web prices – only available through online purchase

Price (USD):
$1,120.00
Item No.:
FDP102667
Number of pieces
100

Overview

Specifications

Aluminum foil overpouches for Celsius® Pak are used to eliminate oxygen and water vapor transmission. This accessory is primarily used for stability tests where small volume single-use bags have an extreme surface area to volume ratio. Water loss in such single-use bags can impact stability skewing the 'true' results.

  • Foil material for steam sterilization applications
  • High gas and water barrier
  • Pre-printing available

Formula: PET|Nylon|Aluminum Foil|CPP

Method of Sealing: Impulse or Heat

Method of Sterilization: Steam

Applications

  • Application Area
    Frozen storage & shipping
  • Process Step
    • Cell Harvest & Downstream Processing Intermediates
    • Drug Substance Purification
    • Drug Product Formulation
    • Lab-scale Freeze & Thaw

General Specifications

  • Design
    bag
  • Temperature Range
    -80 °C - + 45 °C

Materials of Construction

  • Film Material
    Film S71: Ethylene-vinyl acetate (EVA)

Product Information

  • Brand
    Lab Celsius® Pak
  • Freezer Technology
    Lab-scale freezing
  • Pack Size
    100

Sterility/Purity

  • Delivery Condition
    Sterile

Volume

  • Volume
    100 mL
  • Working Volume
    100 mL