System Rack for PUPSIT Assemblies for single filtration

System Rack for single filtration for optimal and easy filter assembly installation, supported via a pictogram sheet. Ensures optimal PUSPIT assembly placement, easy installation and low product loss.

  • Designed for all PUPSIT assembly configurations for single filtration
  • Made of stainless steel
  • Usage in combination with laboratory cart (not included)
Article number: 
FIA500001
Login for price
*Custom/bulk order quotes are provided within 72 hours of request.
System Rack for PUPSIT Assemblies for single filtration
System Rack for PUPSIT Assemblies for single filtration

System Rack for single filtration for optimal and easy filter assembly installation, supported via a pictogram sheet. Ensures optimal PUSPIT assembly placement, easy installation and low product loss.

  • Designed for all PUPSIT assembly configurations for single filtration
  • Made of stainless steel
  • Usage in combination with laboratory cart (not included)
Item No.:
FIA500001

Overview

Specifications

The System Rack is engineered for all configurable PUPSIT assemblies for single filtration. This stainless-steel holder facilitates the installation and operation of the PUPSIT assembly. The system rack requires a laboratory cart for the setup.

Key Features:

  • Stainless Steel Holder: Crafted from stainless steel, this holder is designed for optimal placement of the PUPSIT assembly and effortless cleaning.
  • Versatility: One holder fits all PUPSIT assembly configurations for single filtration.
  • Easy Installation: Designed for easy setup, minimizing installation errors and ensuring seamless operation.
  • Operator Guidance: Includes PUPSIT assembly pictogram sheets simplify installation.
  • Optimal Product Placement: Minimizes product dilution with wetting fluid and maximizes product recovery.

Dimensions

  • Dimensions WxDxH
    810 × 970 × 1,900 mm | 32 × 38 × 75 "

Weight

  • Total Weight
    110 kg | 243 lbs