Our eShop will be on maintenance from April 29th, 10:00 PM until May 5th 2025, 12:01 AM CEST. During this period only quoting is possible. Purchasing is not possible. Please cover your demands for this period before April 29th.
- Shop
- Virus Clearance
- Virus Filtration
- Maxicaps® MR Virosart® Max
Virosart® Max 0.1μm Maxicaps® MR9
Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance. Maxicaps® MR Virosart® Max represents an integrity testable and fully single-use large scale virus pre-filtration solution.
For further configuration options of Maxicaps® MR Virosart® Max please contact your Sartorius sales representative.
- Item No.:
- FMR500044
- Availability:
- pcs
Maximize your virus filter performance with adsorptive pre-filtration. Virosart® Max is a specifically optimized virus pre-filter significantly increasing downstream virus filter performance. Maxicaps® MR Virosart® Max represents an integrity testable and fully single-use large scale virus pre-filtration solution.
For further configuration options of Maxicaps® MR Virosart® Max please contact your Sartorius sales representative.
Overview
Specifications
Choose your Virosart® Max
Application:
- Positioning: The main application for Virosart® Max* is the protection of the final virus retentive membrane. For that purpose this filter is used at the end of the purification process in-line with the final virus filtration step of the biopharmaceutical product. The optimized pre-filter – final-filter ratio should be determined during development of the virus filtration step.
- Working principle: Virosart® Max* combines size exclusion mechanism with efficient adsorptive capacities to increase the robustness of the following virus filtration step. The most challenging molecules for the final virus retentive membrane are aggregates and | or small hydrophobic molecules. Virosart® Max binds aggregates very efficiently through hydrophobic interactions, independently of process conditions such as conductivity.
Product Benefits:
- Cost efficiency: The combination of size exclusion mechanism with efficient adsorptive capacities, will downsize your process and reduce your total virus filtration costs.
- Fast installation: With the T-Style design the Virosart® Max MaxiCap® is ideal for easy installation of multiple filters in series or parallel.
- Smart process transfer: The clean triple layer membrane material provides highest adsorptive capacities optimized for this process step and scalability from lab to process scale.
- Ready to use: The sterile delivery secures ease of use as well as fast installation of the filter elements.
- Ease of use: Virosart® Max are tested for integrity using a water-based diffusion test, e.g. based on the Sartocheck® technology of Sartorius Stedim Biotech
Regulatory Compliance
- Each individual filter is tested for integrity
- Designed, developed and manufactured in accordance with an ISO 9001 certified Quality Management System
- Meet or exceed the requirements for WFI quality standards set by the current USP
- Non pyrogenic according to USP Bacterial Endotoxins
- USP Plastic Class Test VI
* The patented technology (DE 10 2011 105 525 B4) binds aggregates efficiently through hydrophobic interactions with polyamide, independently of process conditions such as conductivity from biological feed streams (mAbs, plasma derivates or recombinant proteins).
Datasheet
Applications
-
ApplicationVirus Prefiltration
-
ScaleProduction | Large Scale
Connections (Physical)
-
Connector(s)Inlet: AseptiQuik®-G 0.75" HB | Outlet: AseptiQuik®-G 0.75" HB
Dimensions
-
Filtration Area18.9 m² / 203.4 ft²
General Specifications
-
Capsule/Cartridge FormatMaxicaps® MR
-
Filter FormatLarge Scale Filtration Devices
-
TubingInlet: Tuflux® SIL 3/4 " 750 mmOutlet: Tuflux® TPE 3/4" 1500 mm
Materials of Construction
-
Filter MaterialPolyamide (PA)
Physicochemical Information
-
Pore Size0.1 μm (nominal)
-
Retention Rate0.1 μm
Product Information
-
BrandVirosart® Max
Sterility/Purity
-
Delivery ConditionSanitary