- Shop
- Virus Clearance
- Virus Filtration
- Maxicaps® MR Virosart® Max
Virosart® Max 0.1μm Maxicaps® MR5
Maxicaps® MR Virosart® Max offers large-scale, single-use virus filtration with up to 18.9 m² area. This single-use system offers a versatile and economical solution for modern biopharmaceutical manufacturing.
- Article number:
- FMR500050
Maxicaps® MR Virosart® Max offers large-scale, single-use virus filtration with up to 18.9 m² area. This single-use system offers a versatile and economical solution for modern biopharmaceutical manufacturing.
Overview
Specifications
Choose your Virosart® Max
Ideal for downstream applications, Maxicaps® MR Virosart® Max* ensures cost-effective, reliable biopharmaceutical processing. This innovative solution is tailored to meet the demands of modern bioprocessing, offering a fully self-contained, pre-sterilized, and pre-assembled system that significantly reduces setup time and operational risks.
Key Features
- Advanced Filtration Technology: Triple layer Polyamide membrane with 0.1 µm nominal pore size for superior filtration efficiency.
- Enhanced Membrane Protection: Increases process robustness and protects the final virus retentive membranes.
- Ready-to-Use: Pre-sterilized and pre-assembled for immediate deployment.
- Risk Mitigation: Minimizes risk of operational errors.
- Space Saving: Compact design with 90% less tubing and connectors.
- Time Saving: Reduces test time by up to 4 hours.
- Cost-Effective: Lowest total cost of ownership for large-scale single-use processes.
- Flexible Connections: Compatible with Opta®, 1.5" Tri-Clamp, and other standard fittings.
- Comprehensive Testing: Each unit is integrity tested and complies with regulatory standards.
- Sterile Delivery Options: Available in sanitary configuration.
- Versatile Formats: Available in various sizes to accommodate different process volumes and flow rates.
Maxicaps® MR Virosart® Max
Available filtration area:
4.2 m² | 45.2 ft²
6.3 m² | 67.8 ft²
8.4 m² | 90.4 ft²
10.5 m² | 113 ft²
12.6 m² | 135.6 ft²
14.7 m² | 158.2 ft²
16.8 m² | 180.8 ft²
18.9 m² | 203.4 ft²
For further configuration options of Maxicaps® MR Virosart® Max please contact your Sartorius sales representative.
* The patented technology (DE 10 2011 105 525 B4) binds aggregates efficiently through hydrophobic interactions with polyamide, independently of process conditions such as conductivity from biological feed streams (mAbs, plasma derivates or recombinant proteins).
Applications
-
ApplicationVirus Prefiltration
-
ScaleProduction | Large Scale
Connections (Physical)
-
Connector(s)Inlet: AseptiQuik® G 0.75" HB | Outlet: AseptiQuik® G 0.75" HB
Dimensions
-
Filtration Area10.5 m² / 113 ft²
General Specifications
-
Capsule/Cartridge FormatMaxicaps® MR
-
Filter FormatLarge Scale Filtration Devices
-
TubingInlet: Tuflux® SIL 3/4 " 750 mmOutlet: Tuflux® TPE 3/4" 1500 mm
Materials of Construction
-
Filter MaterialPolyamide (PA)
Physicochemical Information
-
Pore Size0.1 μm (nominal)
-
Retention Rate0.1 μm
Product Information
-
BrandVirosart® Max
Sterility/Purity
-
Delivery ConditionSanitary