- Shop
- Bioreactors & Fermenters
- Manufacturing Scale Bioreactors
- Stirred-Tank Bioreactors
- Flexsafe STR® Bundles (Bag + Filters) - Microbial
Flexsafe STR® Bundles (Bag + Filters) - Microbial - Opta® SFT Connector - Electrochemical pH, Optical DO & Probe Ports
Flexsafe STR® bags are to be used with Biostat STR® hardware. Together, they form our fully scalable single-use bioreactor based on a conventional stirred-tank design. Biostat STR® bioreactors and Flexsafe STR® bags range from 50 L to 2,000 L and can enhance speed, quality, and flexibility in process development and commercial manufacturing operations.
- Item No.:
- FRS313534-P
- Min. Order Qty.
- 6
Flexsafe STR® bags are to be used with Biostat STR® hardware. Together, they form our fully scalable single-use bioreactor based on a conventional stirred-tank design. Biostat STR® bioreactors and Flexsafe STR® bags range from 50 L to 2,000 L and can enhance speed, quality, and flexibility in process development and commercial manufacturing operations.
Overview
Specifications
Flexsafe® STR Microbial bags are optimized for predictable mixing and gassing performance while at the same time bringing robustness, flexibility, and speed to any stage of your microbial process.
Flexsafe STR® Microbial design
Features
Flexsafe STR® Microbial bags feature two 6-blade Rushton impellers ideal for microbial cultures and a ring sparger for submerse gassing. All gassing lines are equipped with either Opta® SFT or AseptiQuik® sterile connectors for easy assembly of the included filter transfer sets.
Substrate lines are made from weldable tubing for the secure connection of media, acid, base, antifoam agents and any other required feeds.
Addition can be achieved either via the head space or through dip tubes. A temperature sensor sleeve, a small volume sampling line with clave connector and a bottom drain harvest line complete each Flexsafe STR®Microbial bag.
Process monitoring is a complex topic and therefore Flexsafe STR® Microbial bags are available in different configurations for DO and pH monitoring.
The combination of single-use optical DO and a single-use electrochemical pH sensor combines the advantages of electrochemical pH measurement with the flexibility and speed of single-use equipment.
If you prefer to use conventional multi-use probes, Flexsafe STR® Microbial bags are available with sensor ports for convenient connection. The sensor ports can also be used for turbidity sensors or to perform metabolite analysis with BioPAT® Trace.
Enhance safety and ease-of-use
Flexsafe STR® bags are delivered gamma irradiated and ready to use.
All necessary gassing line filters are included with the delivery and can easily be installed using sterile connectors.
Installation into Biostat STR® bag holders is easy and straight forward. To reduce process risks, the single-use exhaust cooler in addition to the standard filter heater mitigates the risk of filter blocking.
Water loss through exhaust is minimized by a separate condensate return line.
Do you need more?
For more specific requirements of your microbial organism of choice, reach out to your Sartorius representative to learn more on how Flexsafe STR® bags can be adapted to your process.
Applications
-
ApplicationMicrobial Fermentation
-
Application Area
-
pDNA production
-
Recombinant protein production
- Vaccine production
-
pDNA production
Connections (Physical)
-
Connector(s)Opta® SFT Connector
-
Sparger TypeRing Sparger
Features
-
Sensors
-
Electrochemical pH
-
Multi use probe ports
- Optical DO
-
Electrochemical pH
Materials of Construction
-
Film MaterialFilm S80: Polyethylene (PE)
Product Information
-
Bag TypeStirred tank bioreactor
-
BrandFlexsafe STR®
-
Filter TypeFilter Included
-
Impeller TypeRushton turbine
-
Type of SensorElectrochemical pH, Optical DO & Probe Ports
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume50 L
-
Working Volume11 – 40 L