- Shop
- Bioreactors & Fermenters
- Manufacturing Scale Bioreactors
- Stirred-Tank Bioreactors
- Flexsafe STR® Bags - Microbial
Flexsafe STR® Bags - Microbial - AseptiQuik® Connector - Electrochemical pH, Optical DO & Probe Ports
Flexsafe STR® Microbial 50L bag with redundant single-use optical DO and two single-use electrochemical pH sensors as well as 2 KPC ports for conventional multi-use probes. AseptiQuik® connectors at gassing lines. Optimized for demanding microbial processes, delivery includes all required gassing line filters. Requires additional Single-Use Exhaust Cooler and transfer set with AseptiQuik® connectors.
- Item No.:
- FRS313538
- Min. Order Qty.
- 6
Flexsafe STR® Microbial 50L bag with redundant single-use optical DO and two single-use electrochemical pH sensors as well as 2 KPC ports for conventional multi-use probes. AseptiQuik® connectors at gassing lines. Optimized for demanding microbial processes, delivery includes all required gassing line filters. Requires additional Single-Use Exhaust Cooler and transfer set with AseptiQuik® connectors.
Overview
Specifications
Applications
-
ApplicationMicrobial Fermentation
-
Application Area
-
pDNA production
-
Recombinant protein production
- Vaccine production
-
pDNA production
Connections (Physical)
-
Connector(s)AseptiQuik® Connector
-
Sparger TypeRing Sparger
Features
-
Sensors
-
Electrochemical pH
-
Multi use probe ports
- Optical DO
-
Electrochemical pH
Materials of Construction
-
Film MaterialFilm S80: Polyethylene (PE)
Product Information
-
Bag TypeStirred tank bioreactor
-
BrandFlexsafe STR®
-
Filter TypeNo Filter
-
Impeller TypeRushton turbine
-
Type of SensorElectrochemical pH, Optical DO & Probe Ports
Sterility/Purity
-
Delivery ConditionSterile
Volume
-
Volume50 L
-
Working Volume11 – 40 L