Cellulose Extraction Thimbles, Grade C300, Length 150 mm, 25 pc

Top Features of Cellulose Extraction Thimbles, Grade C300, Length 150 mm, 25 pc

  • Crafted with eco-friendly materials
  • Based on high purity Cellulose
  • Designed to fit various extractors precisely

Popular Applications of Cellulose Extraction Thimbles, Grade C300, Length 150 mm, 25 pc

  • Environmental Monitoring (Separation of dust, aerosols, gas or air streams)
  • Food Control (Extraction of fats, emulsifiers or additives)
  • Extraction of active ingredients in pharmaceuticals

Inner Diameter
Price (USD):
$205.00
Item No.: 
FT-1201-040150

*Custom/bulk order quotes are provided within 24 hours of request.

Enhance your extraction process with our premium Extraction Thimbles, meticulously designed to retrieve components from solid matrices using optimal solvents. This portfolio includes two types, each available in standard dimensions to suit your needs: the C300 made of cellulose and the G400 made of glass fibers. Both variants are free from any binders, ensuring the highest level of purity for your extractions. This commitment to quality translates to consistent and superior flow rates during your procedures.

The C300 cellulose thimbles are the perfect choice for sensitive applications and the G400 glass fibers thimbles are particularly adept for high-temperature applications.

These essential laboratory consumables are specifically engineered to seamlessly integrate with the Soxhlet apparatus, offering versatility across a broad spectrum of uses. They are indispensable in fields such as environmental monitoring, where they play a crucial role in the separation of particulates like dust, aerosols, and various gaseous or air streams. Additionally, they are invaluable in the realm of food quality control, aiding in the extraction of substances such as fats, emulsifiers, and additives.

Dimensions

  • Inner Diameter
    40 mm  
  • Length
    150 mm  
  • Wall Thickness
    1.7 mm  

General Specifications

  • Grade
    C 300  

Materials of Construction

  • Filter Material
    Cellulose  

Product Information

  • Pack Size
    25  
  • Packaging
    Non-sterile, bulk packed  

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.