White Dot Quantitative Filter Papers / Grade 389 / 580 x 580 mm Sheets

These 580 x 580 mm fast filtering, black dot filter paper sheets are used for quantitative and gravimetric analyses as well as for pressure or vacuum filtration. They are made out of 100 % cotton linters with an α-cellulose content of > 98 % and are acid-washed to make the papers ashless and achieve high purity.

Price (USD)
$857.00
Item No.: 
FT-2-102-580580
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
White Dot Quantitative Filter Papers / Grade 389 / 580 x 580 mm Sheets
White Dot Quantitative Filter Papers / Grade 389 / 580 x 580 mm Sheets

These 580 x 580 mm fast filtering, black dot filter paper sheets are used for quantitative and gravimetric analyses as well as for pressure or vacuum filtration. They are made out of 100 % cotton linters with an α-cellulose content of > 98 % and are acid-washed to make the papers ashless and achieve high purity.

Price (USD):
$857.00
Item No.:
FT-2-102-580580
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

  • \t\t\t\tMade of 100 % cotton linters
  • \t\t\t\tAsh-free (ash content ≤ 0.01 % according to DIN 54370)
  • \t\t\t\tWet-strengthened
  • \t\t\t\tColor-coded box for easy selection
  • \t\t\t\tMedium-fast filtering
  • \t\t\t\tMedium- to wide-pore
  • \t\t\t\t100 sheets per pack

Applications

  • Application
    Clarification
  • Application Area
    • Analytical sample preparation
    • Particle analysis

Dimensions

  • Dimensions
    580 × 580 mm
  • Filter Diameter
    N/A

General Specifications

  • Filter Format
    Sheets
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    20 s
  • Grade
    389
  • Specifications
    Medium- to wide-pore, medium fast filtering
  • Thickness
    0.19 mm

Materials of Construction

  • Filter Material
    100 % Cotton Linters (> 98 % alpha-cellulose; ash-free)
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Precipitations
    Medium-fine crystalline
  • Retention Rate
    8–12 µm

Product Information

  • Filter Type
    Quantitative Filter Papers
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    84 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.