Qualitative & Technical Papers, Smooth/ Grade 6

This paper grade is generally used for analytical and technical purposes.

Price (USD):
$52.40
Item No.: 
FT-2-312-110580
Availability: 

*Custom/bulk order quotes are provided within 24 hours of request.

This paper grade is generally used for analytical and technical purposes.

Applications

  • Application
    8799045747296  
  • Application Area
    • 8804481991264  
    • 8804486087264  

Dimensions

  • Dimensions
    110 × 580 mm  
  • Double Pleats / Depth
    n.a.  
  • Filter Diameter
    N/A  

General Specifications

  • Filter Format
    8798987944544  
  • Filter Paper/Membrane Color
    8798966481504  
  • Filtration Time
    15 s  
  • Grade
    8799001576032  
  • Specifications
    Fast filtering  
  • Thickness
    0.17 mm  

Materials of Construction

  • Filter Material
    8798989320800  
  • Membrane Material
    8799043388000  

Physicochemical Information

  • Pore Size
    N/A  
  • Retention Rate
    10–13 µm  
  • Thermal Stability
    180 °C  
  • Wet Bursting Strength
    30 kPa  

Product Information

  • Filter Type
    8804452041312  
  • Pack Size
    100  
  • Packaging
    Non-sterile, bulk packed  

Weight

  • Basis Weight
    80 g/m²  
  • Smooth Filter Papers for Qualitative & Technical Analyses
    Item no.
    M_Qualitative_Technical_Papers_Smooth

    These filter papers are used for routine analyses like clarification, determination of substances, but also as discs with a center hole for technical applications. Grades with a wet burst resistance > 30 kPa are referred to as wet-strengthened and are therefore suitable for pressure or vacuum filtration. White and bright particles can be easily detected with the black paper grade 918, due to the color contrast for example for the detection of fluorine or silicon in water or the detection of mycelium in mildews.

  • Share Your Thoughts!

    Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.