Filter Paper Boards Grade C 350L, Pack of 100
These filter boards are made from 100% cotton linters with more than 98% alpha-cellulose. Each
375 mm × 500 mmsheet is 0.75 mm thick, and weighs 360 g/m2. These white sheets are perfect for analytical sample preparation, with an air resistance of 30 mbar and wet bursting strength of more than 200 kPa. Pack of 100.
- Price (USD):
- $505.00
- Item No.:
- FT-2-340-375500
- Availability:
- pcs
*Custom/bulk order quotes are provided within 24 hours of request.
- Made from cotton linters and refined pulp with 95% alpha-cellulose content
- Weight of 360 g/m2
- Thickness of 0.75 mm
- Wet bursting strength of ≥ 200 kPa
- Air resistance of 30 mbar
- 100 mm x 100 mm square sheets
- 100 sheets per pack
Applications
-
Application AreaAnalytical sample preparation
Dimensions
-
Dimensions375 x 500 mm
General Specifications
-
Air Resistance30 mbar
-
Capillary Rise / 10 Minutes80 mm
-
Filter FormatSheets
-
Filter Paper/Membrane ColorWhite
-
GradeC 350L
-
Thickness0.75 mm
Materials of Construction
-
Filter Material100 % Cotton Linters (> 98 % alpha-cellulose)
Physicochemical Information
-
Bursting Strengthn.a.
-
Wet Bursting Strength≥ 200 kPa
Product Information
-
Filter TypePaper Boards
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight360 g/m²
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.