Polyethylene-Coated Paper / LabSorb Ultra / 480 x 600 mm Sheets
These highly absorptive papers are coated on one side with polyethylene. Used with the cellulose side up, they absorb liquids, which are stopped by the polyethylene layer, thus preventing liquids from soaking through. Used with the polyethylene side up, the papers are used for recovering valuable or toxic liquids.
- Price (USD):
- $557.00
- Item No.:
- FT-210601480600N
- Availability:
- pcs
- Pieces
- 100
*Custom/bulk order quotes are provided within 24 hours of request.
Choose your Paper Boards for the Filtration and Absorption of Liquids
- Recommended for testing spectacle frames and sunglasses for nickel release, EN 16128:2015
- Made of polyethylene coated cellulose
- Weight: 187 g/m2
- Water Capacity of 300%
- 480 mm x 600 mm sheets
- 100 sheets per pack
Applications
-
Application AreaAnalytical sample preparation
Dimensions
-
Dimensions480 × 600 mm
-
Filter DiameterN/A
General Specifications
-
Air Resistancen.a.
-
Capillary Rise / 10 Minutesn.a.
-
Filter FormatSheets
-
Filter Paper/Membrane ColorWhite
-
GradeLabSorb Ultra
-
SpecificationsPolyethylene coated paper, absorption : 350 %
Materials of Construction
-
Filter MaterialPolyethylene Coated Cellulose
-
Membrane MaterialN/A
Physicochemical Information
-
Bursting Strengthn.a.
-
Pore SizeN/A
-
Retention RateN/A
Product Information
-
Filter TypePaper Boards
-
Pack Size100
-
PackagingNon-sterile, bulk packed
Weight
-
Basis Weight187 g/m²
Share Your Thoughts!
Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.