Qualitative Filter Papers/ Grade 1292 / 90 mm Folded Discs

These 90 mm diameter folded qualitative filter papers are ideal for analytical purposes and routine analyses. They are wet-strengthened for use in pressure or vacuum filtration. Made from refined pulp and cotton linters with more than 95% alpha-cellulose and an ash content of less than 0.1% according to DIN 54370.
Price (USD)
$152.00
Item No.: 
FT-4-210-090
Pieces
100
*Custom/bulk order quotes are provided within 24 hours of request.
Qualitative Filter Papers/ Grade 1292 / 90 mm Folded Discs
Qualitative Filter Papers/ Grade 1292 / 90 mm Folded Discs
These 90 mm diameter folded qualitative filter papers are ideal for analytical purposes and routine analyses. They are wet-strengthened for use in pressure or vacuum filtration. Made from refined pulp and cotton linters with more than 95% alpha-cellulose and an ash content of less than 0.1% according to DIN 54370.
Price (USD):
$152.00
Item No.:
FT-4-210-090
Availability: 
For more information please log in
Est. delivery date:
For more information please log in
Number of pieces
100

Overview

Specifications

  • Made of > 95 % α-cellulose
  • Ash content below 0.1 % according to DIN 54370
  • Medium dense
  • Medium fast filtering
  • 90 mm diameter
  • 100 folded filters per pack

Applications

  • Application
    Clarification
  • Application Area
    • Analytical sample preparation
    • Particle analysis

Dimensions

  • Dimensions
    N/A
  • Filter Diameter
    ⌀ 90 mm

General Specifications

  • Filter Format
    Folded
  • Filter Paper/Membrane Color
    White
  • Filtration Time
    50 s
  • Grade
    1292
  • Specifications
    Medium dense, medium fast filtering
  • Thickness
    0.17 mm

Materials of Construction

  • Filter Material
    Cotton Linters and Refined Pulp (> 95 % alpha-cellulose; ash content ≤ 0.1 % according to DIN 54370)
  • Membrane Material
    N/A

Physicochemical Information

  • Pore Size
    N/A
  • Precipitations
    Fine crystalline
  • Retention Rate
    5–8 µm

Product Information

  • Filter Type
    Qualitative Filter Papers
  • Pack Size
    100
  • Packaging
    Non-sterile, bulk packed

Weight

  • Basis Weight
    84 g/m²

Share Your Thoughts!

Help us amplify the customer experience by providing a review of your recently purchased Sartorius product.